"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"9702","PRT-09702","Polymer Lithium Ion Battery Pack - 1300mAh 11.1v","
Replacement: None. We are no longer able to get these. This page is for reference only.
This high discharge LiPo is great for anything R/C, robotic, and any other portable application. For the price and quality, this is an excellent choice for anything that requires a small battery with a lot of punch. The voltage is low enough not to tax your regulating circuits, and the discharge rate is high enough to accomodate a lot of electronics and a few small motors.
The battery has three cells and outputs 11.1V storing 1300mAh of charge. Because this is a triple cell battery pack, a special charger is needed. This battery is not compatible with single cell chargers. A compatible charger is listed below.
**Weight: **116g (4.09oz)
Features:
- 11.1V 3-cell pack
- 1300mAh of charge
- 25C continuous discharge rate
- 35C peak discharge rate (10 sec)
- JST-XH charge plug
- XT60 discharge plug
- 2.80 x 1.34 x 0.94” (71 x 34 x 24mm)
","**Replacement:** None. We are no longer able to get these. This page is for reference only.
This high discharge LiPo is great for anything R/C, robotic, and any other portable application. For the price and quality, this is an excellent choice for anything that requires a small battery with a lot of punch. The voltage is low enough not to tax your regulating circuits, and the discharge rate is high enough to accomodate a lot of electronics and a few small motors.
The battery has three cells and outputs 11.1V storing 1300mAh of charge. Because this is a triple cell battery pack, a special charger is needed. This battery is not compatible with single cell chargers. A compatible charger is listed below.
**Weight: **116g (4.09oz)
**Features:**
* 11.1V 3-cell pack
* 1300mAh of charge
* 25C continuous discharge rate
* 35C peak discharge rate (10 sec)
* JST-XH charge plug
* XT60 discharge plug
* 2.80 x 1.34 x 0.94” (71 x 34 x 24mm)
","2010-05-17 12:54:46-06","14.95","14.95","","","1","","","","","","","mm","mm","mm","0.3000lbs","
.\';:.
.,;::;,\'.;o;
.,col:,,. lOXXd.;o,
..,cdkOdlc,..oX0..:xKKO:lkOo.
..;lxO00kxoc,\';:c:..kKxkklooc::,..ol.
..,okkOOOk;\'...\'\'\':ollll:dOdlc;:..;codxxdl\'
.::\'.\',lxOOOOx,..\';coxdxkxOKX:.,:cddxxddooddll:
.,okO....\';lkOOOOxxK0xkOOO00KKOdkkxxdddddddddool.
.,c:cxOO\' .\',:okOOOO00kkkO0Okkxxxxxxxxdddddddddl.
.\'coccoodkX0\' ..\',:dOOOOOOkkxxxxxxxxxxxxxxxxxdddl;.
\':ddcol...,:dOc .\'\'\';xOkxxxxxxxxxxxxxxxxxxxdoc;\'.
,::.,l:...\',,,;cc. c,cxkkxxxxxxxxxxxxxxdol:,...
,\'. :c....\'\'.....,. oxxkkkxxxxxxxxxdlc;\'..
.\', ;\'........ ..\'cxxkkxxxxdl:;\'..
;,. ;,....... .,odoc;\'..
\':;. ....c\'...
:;;. ....cc\'.
;;;. .....cc\'
\':,. ......;c;.
.c\', .... .,:\'
;,;.... .\'\'.
.:\'\' . ...
:,\'.
.c\',.
\':.,.
;,\'.
;.,.
.....
....
. ...
. .cc.
,l:.
;xl.
","https://www.sparkfun.com/products/9702/images.txt","Prototyping","0","","",""