Polymer Lithium Ion Battery Pack - 2200mAh 7.4v

Replacement: None. We are no longer able to get these. This page is for reference only.

This high discharge LiPo is great for anything R/C, robotic and any other portable application. For the price and quality, this is an excellent choice for anything that requires a small battery with a lot of punch. The voltage is low enough not to tax your regulating circuits, and the discharge rate is high enough to accomodate a lot of electronics and a few small motors.

The battery has two cells and outputs 7.4V storing 2200mAh of charge. Because this is a dual cell battery pack, a special charger is needed. This battery is not compatible with single cell chargers. A compatible charger is listed below.

**Weight: **138g (4.87oz)

  • 7.4V 2-cell pack
  • 2200mAh of charge
  • 25C continuous discharge rate
  • 35C peak discharge rate (10 sec)
  • JST-XH charge plug
  • 4.13 x 1.30 x 0.67” (105 x 33 x 17mm)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • nanda@nandadoes.com / about 13 years ago / 1

    How long does it take to fully charge this battery?

  • dab / about 13 years ago / 1

    If this battery is charged with an external charger as proposed in the notes, does the 'load' connector have to be disconnected? I'd like to have the battery persistently connected to the system I'm developing, but am unsure if this is safe to design since it will also need to be charged.

Customer Reviews

No reviews yet.