"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"9713","DEV-09713","USB 32-Bit Whacker - PIC32MX795 Development Board","
The new version of the UBW32 now uses the PIC32MX795 IC. Based on the work of Brian Schmalz, the UBW32 is a small development board for the new PIC32MX795 32-bit CPU from Microchip. The UBW32 is breadboard friendly and includes all of the external circuitry needed to get the PIC32 up and running. Power can be provided over USB or from an external source. It has three push buttons (Reset, and two user-defined buttons) and five LEDs (Power, USB, and three user defined LEDs). All of the 78(!) of the PIC32\'s I/O pins are broken out. The board comes pre-loaded with a USB bootloader and special UBW firmware that accepts simple serial commands to control the various I/O functions.
If you have used a UBW or Arduino before and are frustrated by the lack of CPU power, lack of memory, lack of I/O pins, or lack of sophisticated software, the UBW32 is just what you are looking for! While only slightly more expensive than the 8-bit UBW, the UBW32 has significantly more I/O and CPU horsepower.
The UBW32 is also a very good stand-alone development platform for the USB PIC32 chip. It contains a simple to use USB bootloader so that you can write your own code and download it to the board without any additional programmer, tools, or software. If you need low-level debugging, you can also attach an ICD2/ICD3 or other PIC debugger.
The PIC32 chip is capable of doing USB OTG, USB Mass Store, USB Virtual Com Port and USB Host roles. There is a footprint on the bottom of the board for a USB connector that will allow you to plug any USB device into the UBW32. There is a jumper that allows you to power the VBUS 5V USB wire if you program your UBW32 to be a USB Host.
**Note: **This product is a collaboration with Brian Schmalz. A portion of each sales goes back to them for product support and continued development.
Features:
- PIC32MX795
- 128KBytes of RAM
- 512KBytes of Flash
- 78 usable I/O pins
- CPU runs at 80MHz
- USB Bootloader
Documents:
","The new version of the UBW32 now uses the PIC32MX795 IC. Based on the work of Brian Schmalz, the UBW32 is a small development board for the new PIC32MX795 32-bit CPU from Microchip. The UBW32 is breadboard friendly and includes all of the external circuitry needed to get the PIC32 up and running. Power can be provided over USB or from an external source. It has three push buttons (Reset, and two user-defined buttons) and five LEDs (Power, USB, and three user defined LEDs). All of the 78(!) of the PIC32\'s I/O pins are broken out. The board comes pre-loaded with a USB bootloader and special UBW firmware that accepts simple serial commands to control the various I/O functions.
If you have used a [UBW](http://www.sparkfun.com/commerce/product_info.php?products_id=762) or [Arduino](http://www.sparkfun.com/commerce/categories.php?c=103) before and are frustrated by the lack of CPU power, lack of memory, lack of I/O pins, or lack of sophisticated software, the UBW32 is just what you are looking for! While only slightly more expensive than the 8-bit UBW, the UBW32 has significantly more I/O and CPU horsepower.
The UBW32 is also a very good stand-alone development platform for the USB PIC32 chip. It contains a simple to use USB bootloader so that you can write your own code and download it to the board without any additional programmer, tools, or software. If you need low-level debugging, you can also attach an ICD2/ICD3 or other PIC debugger.
The PIC32 chip is capable of doing USB OTG, USB Mass Store, USB Virtual Com Port and USB Host roles. There is a footprint on the bottom of the board for a USB connector that will allow you to plug any USB device into the UBW32. There is a jumper that allows you to power the VBUS 5V USB wire if you program your UBW32 to be a USB Host.
**Note: **This product is a collaboration with Brian Schmalz. A portion of each sales goes back to them for product support and continued development.
**Features:**
* PIC32MX795
* 128KBytes of RAM
* 512KBytes of Flash
* 78 usable I/O pins
* CPU runs at 80MHz
* USB Bootloader
**Documents:**
* [Schematic](http://www.sparkfun.com/datasheets/DevTools/PIC/UBW32_MX795_v262.pdf)
* [Board](http://www.sparkfun.com/datasheets/DevTools/PIC/UBW32_MX795_v26_brd.pdf)
* [Eagle Files](http://www.sparkfun.com/datasheets/DevTools/PIC/UBW32_MX460_v262.zip)
* [Datasheet](http://ww1.microchip.com/downloads/en/DeviceDoc/61156H.pdf) (PIC32MX795)
* [Documentation for v1.4 Firmware](http://schmalzhaus.com/UBW32/doc/UBW32Documentation_v1_4.html)
* [UBW32 Website](http://www.schmalzhaus.com/UBW32/)
* [Drivers for Windows](https://cdn.sparkfun.com/datasheets/Dev/PIC/UBWinf.zip)
* [GitHub](https://github.com/sparkfun/UBW32) (Design Files)
","2011-03-03 15:40:36-07","50.95","50.9548.445.8643.31","1","1","1","1","","","","1","8542.39.0000","119mm","34mm","8mm","0.0290lbs","MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMWX0ONMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMWKkd;,;,;lOWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMNKkol\';;,l\';;,,:lOWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMWNKd:.\';:\'lc;c,;clllc,,d0WMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMNKklc\'\'c,,:\',:;lo;;:coocll:,cx0WMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MKl,\';,:\':okxxdol;od;..,:.\'coll:,ldKMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMKoc,;;\'cxl:;:oc;;:o::ocdxkkoccc;,lxXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMM0d:;;::o:.;c.,coldxxxd;;:olllol:,:kXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMW0oc;;cccc\'l;.cxxkkkl,..l..clolc;,ckNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMWkol,;:c;;:;:::dxd:c,:;lxkxc:loc;,dONMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMNxo:,:cc,;:\'\'clloOk:ccc;;,\',;llc,:o0WMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMXxo;,:c::;:,.cd::,;l;,;\'c;\'\':llc,:o0WMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMXdc:,c:cc::;.,l;,cl::..,:clxxllc;co0WMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMM0xc;;;coc,:,,;cl\'.,\';,cxkkkkdclc,:d0WMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMWOlc,;;cl,;;,ldl;,:lxxxkkkkkklol:,;xKMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMNxlc,;cllcxkkkxlodxxkkxxookkdll:;\'ckKMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMXxoc,;lclkkkkkkkxlclloxkOOxlcoll;,lxXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMKoo,,clcxkxkdcldOOkkxkOOOOxcllc:,,lxXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMOlc;;lcclkolkOOOOkkkkkOkxxocclcc:;ckNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMWkl:;:ccll:;okOOkkkkxkkkkkOddl:ll;;cONMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMNkl:;cc;ll::oOkkOOOOkdoc:lkdlocl:;;l0NMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMNxcl,;cloc::xOkdl:;cloxkkodOkdclc;,o0WMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXdlc,,:;d:dOdcoddooxxddkkdc,l;l;c,;x0WMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM0ol:\';cl:odoxc,;:;;:;dxd:;lo;cc::,cxKMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWOoo,,:lllcc\',,,:clddldl;\':l:cl:c,,lxKMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNkol,;ccccodcodxOkxol:dcdolxdlc:c,,lxXMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNxo:,;lcccld:..lxkkx:cclclxxdldcc;;lxXMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXdo;;clc:oc..lxkxkkkloOxxd;;ddllc:;ckNMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM0ol;;llldllkxoloxlcdlxxkkl:ddoccc::lONMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMW0oc:;cclxxl:ll:oxcollO0kxooodxcll;:l0NMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWOoc::ccloolcdxdko;:xkxco;:oOo:col;:l0WMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNklc:::clx;\'.,olcllocdool,::ccccl:,;o0WMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXxlc;c:coc\'\',:cc,:lxlxldo,;ooc:cl:,;xKWMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXdll;c:co;.,.,ldOO0kodlcc:,\',,:ll;,:xKMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMKdlc;:col;\',,;lxk;lc,,;\'\',:ll:;:;;,cxKWMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM0dd:;;cdc,,\';c;;:\'\':,:dlo:;;..;:,... ;KMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWKol;;;:lo;;;:;,ocolll::c:;cc\'\' ;XMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNkoo,\';cdclxxl;cxd0Kooxx: . dNMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXxll,,clloldkxxoc::cdxl\'... ..;\'.oxOWM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXdol;;loc;;;;:ccc;,ccll\'......;::ddoOM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMKddc;;:...\'c::;::;;cdd;.,;lddxO0NMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWOddc..,\'..,,,:;;ccoxdooxO0NMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWOdd:\',\'...;:llckxxOKNMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNkdo. .d;doodxKNMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXxoccokkKWMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMKkKWMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM","https://www.sparkfun.com/products/9713/images.txt","PIC,
SparkFun","157","","11301,
13244,
13613,
13243,
9011",""