"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"9723","SEN-09723","Triple Axis Accelerometer Breakout - BMA180","
Replacement: None. We\'re not carrying this part anymore, but check out the rest of our accelerometer category. This page is for reference only.
This is a breakout board for Bosch\'s BMA180 three-axis, ultra-high performance digital accelerometer. The BMA180 provides a digital 14-bit output signal via a 4-wire SPI or I2C interface. The full-scale measurement range can be set to ±1g, 1.5g, 2g, 3g, 4g, 8g or 16g. Other features include programmable wake-up, low-g and high-g detection, tap sensing, slope detection, and self-test capability. The sensor also has two operating modes: low-noise and low-power.
This breadboard friendly board breaks out every pin of the BMA180 to an 8-pin, 0.1\"" pitch header. The board doesn\'t have any on-board regulation, so the provided voltage should be between 1.62 and 3.6V for VDD and 1.2 to 3.6V for VDDIO. The sensor will typically only consume 650uA in standard mode.
Not sure which accelerometer is right for you? Our Accelerometer and Gyro Buying Guide might help!
Features:
- Wide variety of measurment ranges (±1g, 1.5g, 2g, 3g, 4g, 8g and 16g)
- 14- or 12-bit ADC conversion
- 2 selectable I2C addresses
- Programmable integrated digital filters (no external components necessary)
- 8 low-pass filters
- 1 high-pass filter
- 1 band-pass filter
- Programmable interrupt features:
- Wake-up
- Low-g detection
- High-g detection
- Tap sensing
- Slope detection
- 2 main standard modes: low-noise and low-power
- Sleep mode
- Wake-up mode
- Self-test capability
- 0.80 x 0.40\""
Documents:
","**Replacement:** None. We\'re not carrying this part anymore, but check out the rest of our [accelerometer ](https://www.sparkfun.com/categories/80)category. This page is for reference only.
This is a breakout board for Bosch\'s BMA180 three-axis, ultra-high performance digital accelerometer. The BMA180 provides a digital 14-bit output signal via a 4-wire SPI or I2C interface. The full-scale measurement range can be set to ±1g, 1.5g, 2g, 3g, 4g, 8g or 16g. Other features include programmable wake-up, low-g and high-g detection, tap sensing, slope detection, and self-test capability. The sensor also has two operating modes: low-noise and low-power.
This breadboard friendly board breaks out every pin of the BMA180 to an 8-pin, 0.1\"" pitch header. The board doesn\'t have any on-board regulation, so the provided voltage should be between 1.62 and 3.6V for VDD and 1.2 to 3.6V for VDDIO. The sensor will typically only consume 650uA in standard mode.
Not sure which accelerometer is right for you? Our [Accelerometer and Gyro Buying Guide](https://www.sparkfun.com/pages/accel_gyro_guide) might help!
**Features:**
* Wide variety of measurment ranges (±1g, 1.5g, 2g, 3g, 4g, 8g and 16g)
* 14- or 12-bit ADC conversion
* 2 selectable I2C addresses
* Programmable integrated digital filters (no external components necessary)
* 8 low-pass filters
* 1 high-pass filter
* 1 band-pass filter
* Programmable interrupt features:
* Wake-up
* Low-g detection
* High-g detection
* Tap sensing
* Slope detection
* 2 main standard modes: low-noise and low-power
* Sleep mode
* Wake-up mode
* Self-test capability
* 0.80 x 0.40\""
**Documents:**
* [Schematic](http://www.sparkfun.com/datasheets/Sensors/Accelerometer/BMA180_Breakout_v11.pdf)
* [Eagle Files](http://cdn.sparkfun.com/datasheets/BreakoutBoards/BMA180_Breakout_v1.zip)
* [Datasheet](http://cdn.sparkfun.com/datasheets/Sensors/Accelerometers/BST-BMA180-DS000-07_2.pdf)
* [Example Code](http://www.sparkfun.com/datasheets/Sensors/Accelerometer/bma180-test%20code.zip) (ATmega328)
","2010-04-06 14:14:41-06","29.95","29.95","","","1","","","","","","8534.00.0095","23mm","14mm","4mm","0.0014lbs","
.,::.
..;coool:l,
.;loooooc\'\'.llc.
.,cooooooooooo; \',ll.
.\':looooooooooooool;o::cl;
.\':lol:,..:oooc;cooooooo, .\'cc.
.,:looc;\' . cd;,..ooooclo,::.;oll,
.\':loooo,. .;..\';:cdooo.\',lol,:ooool..lll:
..;looodddddoco;:cdooooodxxl,\'\'.\'lxdddooo,.colc.
.;loooddddxxxxxxxdxxdxdodxxddxx.:,.c dxxxxdddc.;oll,
.,cooodddddxxxxxxkkkkxxxxoxdddxkkkko\',,\';kkkkkxxxdl .dll:.
.,cool:cdddxxxxxkkkOOOOOOOxdddddddxxxxxxxxxkkkkkkkko;\'\':oodocl.
.,coooo;.. ,dxkkkOOOOOOOkkddxOkdddddxxxxkkkkxxx;cxdc,,;lxxxdc\'.....
.\':oool;\'\' ...\'dkkOx00OxkOxxdddxxOkdxxkkkkkdxlo:\'x .\',:oxxxxxl.;. ..
.\':loooooo,\'.:;\'cldkxkOOOkdO0OkdoxxdxxOOOOkkkkkOOkxoc;\'o:\'\';xo;;;:;.:; ,
.\';looooodddddoddlldddddkkkxkOOxkK0kxdxxxkOxlckkkOOOOOkkdxxdkkko\';. .,oo\' .;.
.;loolloddddddddddddddddxkkxxxkkkO0kdK0OkOOxlllkOdkOOOOOOkkkol;;:c.:; .o;;,,...
.:oooo\' \':.,lddddddddddxxxxxxxxdkkxkO00xKdccxOkOOOOOxxOOkOkkd;,..\'.\':xl. .:.\'..
.:dddc\'. .oddddddxkxxxkxxdddxOdOO0000xodOOOOOOOOOOxdkoodx\'c; .. :dl:\'..\',..
;dd... odoodddOxkkdoddddokxxOO0OOOOOOxkOOOOOOOxc;..\'.\';x: .... \';.\'\',..
\'oc. .,ldd;\'odxkdOddddddddxkxkOOOOOOOOOxdkOkOkx.o; . .ddc\'....:,..
.oo. lddddddddOxkkdddoooooddkxxOOOOOOOOOo,,,,;;:d. .... ;;\';::\'..
.lxcddddddddxkdOdddoooooloddkkxkkkkkOc\'c\' ..lxl.. .l\',\'..
.:xdddddoodOdkkddddoooo:coddxkl:::::.d: ... d;;;c;,\'...
,dxdddddxkdOddddddddoododo,\',....\'lkd\' .l.:,...
.oxddddkdkxddddddodoc;:l:.d. cxll:;,,;\'..
.lxddxkdOxdddddl;,..\'\'\',od. ;:.\',,..
.:xxdxxxkxoddd.;l. :xo;....,c,\'..
,dxddo;,\'\',;.d, .o.;;c;...
.oo\'.. .:xo\'. .:;.\'..
.:;. ,c;:c:;,..
;;. .;;\'..
\':. ..\',,..
.,,\'..
","https://www.sparkfun.com/products/9723/images.txt","Sensors,
Bosch","0","","12942,
116,
553,
10953",""