"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"9733","COM-09733","Luxeon Rebel Triple-LED Narrow Lens","
This is a lens designed to fit a set of three Luxeon Rebel LEDs. The lens is 50mm in diameter and has a smooth surface to produce a narrow beam with a 10° angle. This lens will create a relatively focused beam; we have another triple-LED lens that produces a more diffused, wide beam.
Look for some triple Luxeon Rebel LED breakout boards that will incorporate this lens to come out soon!
Features:
- High efficiency
- 10° beam angle
- No vibration problems
- NJC (no joint construction) Technology
- Narrow beam
- 50 mm lens diameter
Documents:
","This is a lens designed to fit a set of three Luxeon Rebel LEDs. The lens is 50mm in diameter and has a smooth surface to produce a narrow beam with a 10° angle. This lens will create a relatively focused beam; we have another triple-LED lens that produces a more diffused, [wide beam](http://www.sparkfun.com/commerce/product_info.php?products_id=9732).
Look for some triple Luxeon Rebel LED breakout boards that will incorporate this lens to come out soon!
**Features:**
* High efficiency
* 10° beam angle
* No vibration problems
* NJC (no joint construction) Technology
* Narrow beam
* 50 mm lens diameter
**Documents:**
* [Datasheet](http://www.khatod.com/Documenti/pl350a06nk_rebel_luxeon_test_report.pdf) (note: part #PL350A06NK)
","2010-03-16 12:06:01-06","5.95","5.955.655.36","","1","1","","","","","","8541.40.2000","51mm","51mm","24mm","0.0412lbs","MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWWNNXXXXXNNNWWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNX0kxdool:::cccllllllloddxkO00XNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMXOxc,\'.\',;:clooddxxxxxxxxdlllllllccclodk0XMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMNkl\'. .,:colldxOOOkxxkkkkkxxocldxxxddollcc:;:cx0NMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMNkc. ..:dxccdoldxO00xlldOkkkxo;\';;;,;;;lllddxxl:\'\';oONMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMWOc. ..cx::oddxk0O0OkOkxccdkO00xoc. .\',,\'...,oxkkkkkd:\'.,o0WMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMWk:. .l:..\'xl\';dkxk0k000x:ccokOOkkc:;l,\'\'\'....:oxxxkkkxkkkd;..cOWMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMM0l\' . \'k:\'..,ocdKklxOx0XXXxldxkOko:c, .c:clodxxkkxxooddxdcooxx;.\'o0MMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMNd:..l. o,;,..:dl0KOONXNNXKkokldko;;: ;xOOkddoxkdddodddl.c\'\';co\'.:xNMMMMMMMMMMMMMM
MMMMMMMMMMMMMXl;.:xl .,\';c;:xdlkX0XXNWXdldOcld,.\' okO00xdcdxkKKK0ko, ,.,\'cdo; ,oXMMMMMMMMMMMMM
MMMMMMMMMMMMKc:.lxkd ..\',ox::xkdkKXKkxxc,okd\' \'lkKXKXkdOXNNNXNK0o..\'\'\'dxdd, ,lKMMMMMMMMMMMM
MMMMMMMMMMMN:l.lxxkkc. .. .\'.,;;cox::ddc\';o:;;;. .;:d00dOXXWMWNNNWNN0.,;.oxxlo\' ;cXMMMMMMMMMMM
MMMMMMMMMMMxc:,kkkkkko;,,,\';; .\'...;lc:;l;. .;\',\'\' .\'\'cxlcdO0KkxKNXX00l.\'\';dxl:o. .:lMMMMMMMMMMM
MMMMMMMMMMM:o,o0OOkxxxdlc:\' . \' l:ll;,: ; ;,;, ...,lxdkxccdxNNXXOx;.,l:ol,,. ;.NMMMMMMMMMM
MMMMMMMMMMW,o,k0OkkkOkxxo;. . .. .lkOdl\'c,..... \'. \'..,dk:\'lkdxXXK0ddo\'cxdl\'. ,.0MMMMMMMMMM
MMMMMMMMMMN.l;xkd::ccclc:lllc;:ldkK0KXOkxxOoc:;:odl.....:,\',\',;:o;:dxo:lxl:ccc. . .c.0MMMMMMMMMM
MMMMMMMMMMW.:clk;,,:cc:;.:c;;::lolcloc;:::;;;;,;;:;:;ldkxl: \'; ;:,\',;:...,:;... .,l.XMMMMMMMMMM
MMMMMMMMMMMc.lcdl\'\',;:;\',;,\'\'\';:c::;,..\',:::::;;,,,,:lo:... \'\' .l;ooc:; :. ,;\'. ;:o,;WMMMMMMMMMM
MMMMMMMMMMMK.,oc:\'..,,\'.\'. \'..;::;:c::cccccccc:::;::ldc. ...;.\':;;oo;.,. .. .. .::dol:.OMMMMMMMMMMM
MMMMMMMMMMMMd.\'c:\'.\'\'\'\'.. ....:,\';cccodoodlollllol:col;; .;;cxOOOKKOdxdll:;,,\';lxdc;.oWMMMMMMMMMMM
MMMMMMMMMMMMWo..,;.\'\'\'\'\' ....,,:c;,:llcl;d\';;xxo;;c,.. ,:loxkxoloooxo:cxko:..oWMMMMMMMMMMMM
MMMMMMMMMMMMMMd..,:;,,\'\' ..\'cc\'.;c:odl:d,;\',cdc:,. ..;:ldxxkxlcc::dkxc\'..oWMMMMMMMMMMMMM
MMMMMMMMMMMMMMMK;..,:;,\' ....,;::;:c,;:\',,c\'\'c,. .,::;;;;;;::;;lxdl,..,OMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMWk\' .\';;\' ....\'\'..;;,;,..;;..,;.. .. .\'...,;:::;,..\':;\'..,dNMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMM0:.........\',.. .. :lcc:c; .\'..;, .:,\'....\'\'\'........,xNMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMXdOd;.. \';.. .\'. .;,;;\'.:. . . ..\',.;;,\'\'\'\'......... .:OWMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMWcdkxccc. ... ...\'.,cllc..\';\'.. \';,,,,,,\'.......,lkNMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMx,...0MMXkl,.;;cc\'\':,:odol;:c;,... ..............,;dWMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMXXWMMMMMMWOlcddoxd;llcc;;;\'.... .\';c:loodo0MMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMW;,:lcdd;;;:col;.,. .;:cldk0KNMMMNdkkkxoXMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWOol:;lcxoloko:;;\'.oNMMMMMMMMMMMMNokOOxoWMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNxllc,..;..\'cxNMMMMMMMMMMMMMMNlkOOddMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXOkdodk0XMMMMMMMMMMMMMMMMMWcxOkoxMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMN,col;kMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMx:;;oNMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM","https://www.sparkfun.com/products/9733/images.txt","SMD","0","","",""