"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"9752","CAB-09752","MIDI Cable - 3m","
This one is for all you audio geeks out there. If you are going to play with MIDI accessories you\'ll likely need a cable. We have a nice 3 meter (9.84 feet) MIDI cable that you can use with all of your MIDI devices. Great for projects using the MIDI Shield, and the MIDI breakout. Now go synthesize something!
Features:
","This one is for all you audio geeks out there. If you are going to play with MIDI accessories you\'ll likely need a cable. We have a nice 3 meter (9.84 feet) MIDI cable that you can use with all of your MIDI devices. Great for projects using the MIDI Shield, and the MIDI breakout. Now go synthesize something!
**Features:**
* 3 meters (9.84 ft)
","2010-05-03 16:45:48-06","4.95","4.954.74.46","","","","","","","","","8544.42.9000","160mm","110mm","20mm","0.1550lbs","
..........\'...
........\'\'\'.........
. . ......\'\',;;;,\'...... .
........\'\'\'\',,\'\',,;\'\',\'....
........\'\'\'\'\'.....
...........
... .
.. .. . .
.. . .. .
. . ... ... ..
. . ... .. .
. . ...
. ... .
...
.. ..
. .. ..
.......
.. .......\'\'\'\'....
.. ....,\'\'\'\'....\'.\',,,\'\'................. ...
........\'\',,;,;;,,.......\'\'\'\'\'\'\'...........
..\'\',,,,,,;,,;;;;,,,\',,,,\'\'\'.\'..... .. .
...\'.\',;cc:c:::::;;::,;;;;;,,\'\'\'\'.......... ...;okOk;
.:O0d. .....\',,;;;:cc:cc:c:c:;;,,,\'........,:lddlx0OOOkkd.
,o:o0K0: ....\'\'\',,;,,;,,,,,,,,,\',,;coxk00KKKkdlxkkkxc.
.xkllkK0x,.. .............;lOO0KKK0Odc;\'\',ko,.
lOd::cdOKKk, :okOKKK0Oxo:,\'\'\',;;.
:o;:okOO0X0o, \'oOKN0x0xc;,\',,:lol;.
.llkKKKKOOKKOx\' \'O000Oc. .O:,,coddo;.
,ddOKKKK0O0KKOc dNNNXk lkcodl;.
..oxxOKK0ddk0KOx, .KNKX0l ;Ol\'..
..cddxxlcokdoOOxc .o0X0o ...
..,oxdoOd. ,KXx\'
...ldOk .OKOo\'
....lk. .cONNNNO
....\'..Oo000KK\'
d0KOd:.
","https://www.sparkfun.com/products/9752/images.txt","Sound","0","","12898,
9536",""