"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products" "9757","COM-09757","LSM303DLH - Tilt Compensated Compass","
Replacement: None. We are no longer carrying this tilt compensated compass in our catalog. This page is for reference only.
The LSM303DLH is a triple axis MEMS accelerometer combined with a triple axis magnetic sensor. The sensor has an easy to use I2C interface. Supply voltage should be between 2.5 and 3.3 VDC.
Check below for a breakout board!
Features:
Documents:
","**Replacement:** None. We are no longer carrying this tilt compensated compass in our catalog. This page is for reference only. The LSM303DLH is a triple axis MEMS accelerometer combined with a triple axis magnetic sensor. The sensor has an easy to use I2C interface. Supply voltage should be between 2.5 and 3.3 VDC. Check below for a breakout board! **Features:** * +- 2/4/8 g dynamically selectable full-scale * +-1.3 to +- 8.1 gauss magnetic field full-scale * 16-bit data out * I2C interface * Embedded self-test **Documents:** * [Datasheet](http://www.sparkfun.com/datasheets/Sensors/Magneto/LSM303%20Datasheet.pdf) * [Application Notes](http://www.sparkfun.com/datasheets/Sensors/Magneto/Tilt%20Compensated%20Compass.pdf) ","2011-01-26 15:01:50-07","6.95","6.95","","","1","","","","","","8542.39.0000","13mm","9mm","3mm","0.0001lbs"," ,dl;. .lxkkxxdl;. ;dxkkkkkkOOxxdc,. .okxkOOOOOO000OOkkkxl;. cxkOOOOOOOOOOOOO000OOOkxdo;\'. ,dkO0000000kxlloodk00O00OOOOkxxdc,. .lxkOO0000000koolcookOOO00O000OOOOkxxxl;. ;kkO00000000000OxxxkO00O000O0OkxxkkOOOOOkkxd:\'. .okkOO0000000000000000000O000OkxoxdodOOkkO0OOkkkxxl;. .cxkOO0000000000OO00000000O00Oxodxdodx0OoooddxOO0OOkkxxxl;\'. \'dxkOO000000000O0O000000O000OOOdokOkdok00dokkxxkdxO00OOOkkkxkdc,. .lxkOO000000000000000OO0OOkOOkxx0OOkxdxxxk0xox00OkodkxxdkkkO00Okkkxdc,. :kkO000OxxkOO0000000000O000OOxdok00OxOO0Oxdddox0OkdlodxkkddxdddkOOOkxkxxxo: \'xkOOO00kddddxdkOk0000000O000OoododxkddoookOOOOOOdxkOod0OdolkOO0kkOO0Okkkxkd:. .oOO00000ddoxkOddkkO0xk0O00000koxO00kodddxodoldx0OOO00OxxkddOkkO000000OkOkkxl:: ,xO0O000kdlkxOkkxkkdk0xxdddOOO00000Oxoddok0kkdox0koxdddx00kxdddkO00000kOOOOxc::: .dOOO00OOxoddxO0dodddOkxkoddoxkOkxO000O0xxO0OkodO0kookO0OOOxxxkOkkO000OOOOOOoccc:. ckOOO00OxxdxxdddddkOxdxddoxodkO00Odx000kkxkO0OxkxdxO0xooO0kodOOxkk00000Okkkdcccc; \'kO000OOOddxoxodddokOoxodooxxxdkkkxdO00OxoxkxddxO00kxodoxkO0kdodk000000Okkkxlccc:. .lkOOO000xoddxOxdxoxdddxddxddxoodddok000xox000kdododO000O00xoxkOdox000K0OOkxdcccc, ;xkkOOO000OxoddxxkOOxodOOoodxlokkOxxOO00xddO00xodxdkOkxx0kkkOOOxdxO000O0Okkxoccc:. ;kkOkOOO000O0OOkxxoddxkkxxOxooddOkkkO00OO0kxdddxOOxdddlx0dldkxoxk000O00Okkkdlllc,. ,xkkkOO000OO0000000OxxdddxkoxokkkxO00koookkkO000000kodkO0OxdddddOO000Oxdxdlcllc. .xkkkkkkOOO00000OO00000OkxdodxoxkO0Oddxodocoxxx0000OOO000000xok00000Oxxxolllc;. .oxkkkkkkkkkkOOOOOO00000000OkkkO00kodO0Okddxook0OO00000000xdxO00O00Okkxllll:. .;lxkkOkkOOkkkkOOO0O000OO0O00000OO00OxoddoxO000000ddodxO000000OOkkxolllc;. .,:oxkOOkkkOOOkOOOOOOOOOO0000000Okkook00000000Ododddk00O0Okkkxllll:. .\'cdkkkkOOOOkOOOOOOkkkOOO00O000OkkddxOO00koxOO00000Okkkxolclc, ..;okkOOkOOOkkkkkkkkOOOOO0000O000000xdxO0O0000OOkxollcc:. .\';lxkOOkOOOkkkkkkkxOOO0O0000000OO000000Okkxxlclcc\' .;ldkkkOkkkkOkkkkkOOOOOOOkO0000000Oxxxocclc:. .\':dkkkkkkkkkkkkkkkkkOOOOOOkxxdddlcccc. .\';lxkOOOOkkkkkkkOOOOOOOkxkocccc;. .\':oxkkkkkkkkkkkkOOOOxlccc:\' .,lxkkkkkkkkkkkxcccc; ..;lxkkkkkkdcc:. .\':oxxxd:, .\',. ","https://www.sparkfun.com/products/9757/images.txt","Components","0","","",""