"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"9759","PRT-09759","Solar Panel - 10W","
Replacement: None. We no longer stock these solar panels but there are still some smaller options available in the solar category. This page is for reference only.
Have a project that needs some good power? Do you like free power provided by our friend, Mr. Sun? Check out this high quality, high output, fully enclosed solar cell with a nice solid aluminum frame. The panel is more than capable of 10 watts in the open sun. The peak power output is around 8V at 1.25A.
The back of the panel has a connection box for connecting ring connector, spade connector, or bare wire. There is even a strain relief clamp inside the connector housing.
**Weight: **1.425kg (3.141lbs)
Features:
","**Replacement:** None. We no longer stock these solar panels but there are still some smaller options available in the [solar](https://www.sparkfun.com/categories/116) category. This page is for reference only.
Have a project that needs some good power? Do you like free power provided by our friend, Mr. Sun? Check out this high quality, high output, fully enclosed solar cell with a nice solid aluminum frame. The panel is more than capable of 10 watts in the open sun. The peak power output is around 8V at 1.25A.
The back of the panel has a connection box for connecting ring connector, spade connector, or bare wire. There is even a strain relief clamp inside the connector housing.
**Weight: **1.425kg (3.141lbs)
**Features:**
* 14.125 x 11.5 x 1\""
","2010-06-03 17:05:36-06","59.95","59.95","","","","","","","","","8541.40.6010","363mm","292mm","26mm","3.1410lbs","
.\'.......
\'.................
....;xxdl:,\'.................
....\'o0KXXXKKKKKOxdl:,.... ............
.....oKK00000000KXXXXXXXKKkxdl:,.. .......
....;x0KXXXXKXXXX000000000KXXKK0dk0Oxdl;,.. ......
....,xKXK00O000000XXXXXXXXKK0000xok00KKKKKKKKOkdl:,\'. ...
.....lOO0KXXKXXXXXXK00000000KXXXKxkKKK0OOOO0OO0KKKKKKK0kkdl:,. .
....:OKKXK0O000000XXXXXXXXXXK000kokO0KKKKKXKKKK000OOOOOkKKKK00c..
....,dOO0XXXKXXXXXXK00000000XXXXXkxKKK0000OOO00KKKKKKKKK0OOOOOk:..
.....oKKKK0OO00000KXXXXXXXXKK000OOddOKKKKKKKKKKK0O0OOOOOO0KKKK0O;..
....;xO0KKKKKXXXXXK00000000KXXXKKOd0KK0O0OOOOO0KKKKKKKKKkOOOOOOk,..
....,kKKK0OkkOO00KXXXXXXXXKKK000OOoo0KKKKKKKKKKK0OOOOOOOKO0KKKK0O\'..
....cOKKKKK00KKXX0OOOOO00KKKXXXXX0dOK0OOOOOO0KKKKKKKKKKKOkOOOOOkk\'..
....:O0OOOOkOO0KXXXXXKKKKK0OOOOOOOkdKXXXXXKKKK0OOOOOOO0KK0OKKKK00x...
...\'xKKKKKK0KKK0000OO00KKKKKKKKKK0dx00000000XKKKKKKKKK0OOkkOOOO00x...
....lkkOOOOk0KXKXXKXXKKK0OOOO0O0KKkdKKKXXXKKK00OOOOOKKXKKK00KKKK0kl...
....:O000KK0O0OO0OO00KXXXXKKKXXXXKOodOOO0KXXKXXXXXXXXKOOOOOkx0KKKKKo...
....lxxkO00O0KKKKKKKK0O0OOOO0XKXXK0d0KXXX0OOOOOO0XXXXXXXXXK0KKOOOkkl...
....:xkO00OxxOOOOKKKKKKKKKKKKK0OO0OxoKKXXXXXKXXXXX00OOOOO0XKOKXXKKK0c...
. .cdxkkOkk0KKKK0OOOOOOOKK0KKXXXXKxk0OOO000OKXXXXXXXXXXXK0OkOOOOO00:...
.. ..,:clkO0KKKKKKKKKK0xkOOOOKXOdKKKKKKKKKK0OO0000KXXXXXK0XXKKK0x,...
.... ..,cox0KKKKK0OKKKKK0OldOOO0KXKKKXKKKXXXXK000000kKXXKKKO,...
......... ...,codk00KKK0OoOKKKKOkkkOOO0XXXXKKXXXXKKK0OOOOOk,...
....\'........... ....,:looo0KKKKKK0KKKKKOOOOOOO0KKKOKKKXXKKk\'...
...\'\'\'\'\'\'\'......... ....\';ldkOOKKKKKKKKKKKKKOkkkkOOKKKKk....
...\',,\'\'\'\'\'\'\'........ .....\';coxOKKKKKKKKK00KKK0kkko.... .
...\'\',,,,,,,,\'\'........ ......,:ldO0K00KKKKKK0d......
...\',;;;;,,,,,\'\'....... .....\';coxO000o......
..\'\',;;;;;;;;,,\'\'....... ......,,......
..\',;;::;;;;:;,,\'\'...... ......
...\',;:::::::::;,,\'........
....,,;:cc:::cc::;,..
....\',,;:ccc::.
.....\'\'.
","https://www.sparkfun.com/products/9759/images.txt","Prototyping","0","","11366,
9541",""