"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"9770","DEV-09770","Conductive Fabric - Heavy Knit","
Replacement:DEV-10055. This page is for reference only.
This is a conductive knit fabric for use in e-textiles. It is silver-plated nylon that is stretchy in one direction. It is highly conductive with a surface resistivity of < 1 ohm/sq. This is a great add-on to any LilyPad project. Medtex 180 Ag Nylon single directional stretch.
If you aren\'t sure what to do with conductive fabric, you have to check out the Wearable Toy Piano, as well as some of the other cool Instructables.
Note: We found this in inventory and it\'s in fine condition but we\'re no longer stocking it. We\'ll be selling it at a discount for a limited time but when it\'s gone, it\'s gone!
Features:
- It\'s conductive!
- Easily sew electronic features into your next project
- Great for use with the LilyPad
- 12 x 13\"" (304.8 x 330.2 mm)
","**Replacement:**[DEV-10055](http://www.sparkfun.com/products/10055). This page is for reference only.
This is a conductive knit fabric for use in e-textiles. It is silver-plated nylon that is stretchy in one direction. It is highly conductive with a surface resistivity of < 1 ohm/sq. This is a great add-on to any LilyPad project. Medtex 180 Ag Nylon single directional stretch.
If you aren\'t sure what to do with conductive fabric, you have to check out the [Wearable Toy Piano](http://www.instructables.com/id/Wearable_Toy_Piano/), as well as some of the other cool [Instructables](http://www.instructables.com/id/Conductive-Fabric/).
**Note:** We found this in inventory and it\'s in fine condition but we\'re no longer stocking it. We\'ll be selling it at a discount for a limited time but when it\'s gone, it\'s gone!
**Features:**
* It\'s conductive!
* Easily sew electronic features into your next project
* Great for use with the LilyPad
* 12 x 13\"" (304.8 x 330.2 mm)
","2010-05-14 10:34:04-06","15.95","15.95","","","1","","","","","","","90mm","90mm","10mm","0.0870lbs","
.;.
.loodl;..
.coc:cddc,......
\'lo::cldxdl;,\'.\'\',,\'...
.;oolllodxddocc;,,,,,,\'\',\',,\'..
\'cddlodxxxxxdool:;;,,;;;,;;;:c:::;,\'..
.;oodxxxxxxxddddlcc:;;;:;;;;:::llccc:::::::;\'..
.:dxdxxkkxxxdooolc::;;;;;;;:;:::clccclcclollollcc:;,\'.
.cxxxxkkxkkxxddolc:;;;;;,,;::;;;::::::cccllllodddodoooolll;,..
.cxkxxxxxxxxxdolc::;;;,,;:cloooolc;;;;;;::ccccloddddxddkddxxddool:,..
.;lxxkkkkkxxxxddlc::;,,;:cllloooooooool::::::ccccllooooddxxxkkkkOkkkxxdoo:.
.cdxkkkkkkkkxxdolc::;;;:llllllllllllllllllllc:::cclccccclooodddxxkkkkOOOOkdodOc
.;oxkkkkkkkkkxddooc:;;,,,;;,;;;;;;;;;;;;:;;::::::ccccccllllooooodddxxxxkkkOOxdxOl
,oxxxxxkkkxdolc::::::cc:ccccclllllllllloooooooooooooooooooooooooodddxxxxxxdddoooc.
.:clllllxxxdodddddddddddddddddddddddddodoodddoodddddddddodooddddoooooodkkxxxxdol:cc\'
:ocldxxxxkkxkkkkkkkkkOOOOkkkkkOOOkkkkOkkOkkOOOOOOOOOOOOOOOOkkkkkkkkkkkOOkkxoc:::;.
;kO0KKKXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXKKKKKKKKKKKK000000kdl::::.
.:dOKXXKK0000KKKKKKKKKKKKKK0000000000000000OOOOOOOOOOOOOkkkkxxkkkxxdddoolcc:c,
,lkO0KKKKKKOOkkkkkkkkkkkkkkxxxxxxkxxxxxxxxxxxxxxxxxddddddddoddooooollllcccccc.
;;,\':dO0000000Okxolccllodddodooooodoooddoooooooooooooooooooolllllllllllcccccccc:.
cONNK00000000kkdc::;,;,;;:llooolllooololooollllollllllllllllllllccccc:::::::cc,
.,lOKK0OOOOxol:;;;,,,;;::;;;clooolllllllllllllllllclccccccccccccccc:::::cc:.
.,lx0Oxdoc:;;;,;;;;;;;;::cccllllolllllllllllllllllcccccccccccc:::cccc\'
\';cll,\'\',;;;;,,;;::cc:ccccccloooollllllllllllllllcccccccc:::cl,
.\';cc:;;;;;;::ccccc:::ccclllodooolcccclllcccccccccc:::ccc.
.:oololc:c::;:ccclolllllllllooooolcccccccccc:::ccc;
.\':llllc:::ccllccccllllccccc:clooooolcccc:::c;.
.,:looodolccccclc::ccllcccccc::cccccllol\'
.,:loooodlc:cclc:ccllccc::;;;::;,c:.
.\';:looodxollllollccc:;::c::o,
.\';clooooccccccc::c::lo.
..,;loolc;;;:::coc.
..,cddoclol:.
..,;;.
","https://www.sparkfun.com/products/9770/images.txt","E-Textiles","0","","13342",""