"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"9797","DEV-09797","FEZ Domino","
Replacement: DEV-10749. The FEZ Domino has been discontinued. We recommend the FEZ Panda II as the replacement. This page is for reference only.
Say hello to the FEZ domino. This is a tiny open source board running Microsoft .NET Micro Framework. This allows you to more efficiently write code using Microsoft’s free Visual C# express and the C# programming language. Build your next projects in minutes by connecting FEZ Domino to one of the shields or the many available components. Many libraries are already included like FAT file system, threading, UART, SPI, I2C, GPIO, PWM, ADC, DAC and many more.
Check out this comparison chart between the FEZ Domino and the FEZ Panda.
Features:
- Based on Microsoft\'s .NET Micro Framework
- Runs on 72Mhz NXP ARM processors
- Pin compatible with Arduino
- Shield Compatable
- It\'s freakin\' easy to use!
Documents:
Videos
","**Replacement:**[ DEV-10749](http://www.sparkfun.com/products/10749). The FEZ Domino has been discontinued. We recommend the FEZ Panda II as the replacement. This page is for reference only.
Say hello to the FEZ domino. This is a tiny open source board running Microsoft .NET Micro Framework. This allows you to more efficiently write code using Microsoft’s free Visual C# express and the C# programming language. Build your next projects in minutes by connecting FEZ Domino to one of the shields or the many available components. Many libraries are already included like FAT file system, threading, UART, SPI, I2C, GPIO, PWM, ADC, DAC and many more.
Check out this [comparison chart](http://www.tinyclr.com/compare/) between the FEZ Domino and the [FEZ Panda](http://www.sparkfun.com/commerce/product_info.php?products_id=10146).
**Features:**
* Based on Microsoft\'s .NET Micro Framework
* Runs on 72Mhz NXP ARM processors
* Pin compatible with [Arduino](http://www.sparkfun.com/commerce/product_info.php?products_id=666 \""Learn more about Arduino\"")
* Shield Compatable
* It\'s freakin\' easy to use!
**Documents:**
* [User\'s Guide](http://www.tinyclr.com/downloads/Domino/Broch_FEZ_Domino.pdf)
* [FEZ Tutorial](http://www.tinyclr.com/downloads/FEZ_Tutorial.pdf)
* [Design Files](http://www.tinyclr.com/downloads/Domino/FEZDomino%20Design.zip)
* [Ebook on .NET Micro Framework and C#](http://www.tinyclr.com/downloads/Beginners%20guide%20to%20NETMF.pdf)
* [More Downloads...](http://www.tinyclr.com/dl/)
* [USB Missile Project](http://www.fezzer.com/project/211/dream-cheeky-usb-missile-launcher/)(FEZ Domino Demo)
**Videos**
","2010-04-22 11:22:07-06","49.95","49.95","","","1","","","","","","8542.39.0000","78mm","56mm","14mm","0.1460lbs","
.
:kko;.
lO0K0Ol\'
.\' kKKXXNKKkl.
\';dkKKc ...;llcOKXXXXXXX0Od.
.,:xOXKOKkdx;.\',:c;\',,;:oxKXXXXXXKOdoc.
\'00OKkxxl:l;\'ccd::col:;cc:clOKXXXX0NXK0d;.
xKc::l\'lcllc;;:codl\'.,,ccl::od0XNKNNNNXXOd,
..:dd;c,o;d:l:c:coolododlcdko:cc:cdOKNNNNNNNK0kc.
. ..:cllccocc;::llc::loodxk00K00kxooldkOxdxkKNNNNNNNXKx.
.xOx:. ld..c:;odllooc;coxodkkOOOOOOO00OO0OxxdkkxdoddxKXNNNNN0x.
.dxkOOl.\':cl,ckxo;:llcolccxkkOO000OOOOOOOO000000kkxkddddxddxKXNN0k
xxxxOO0xl:kklxxxdd:ckkklOOOOOOOO0000OO0000000000K0kxOkxddxxllkXKx;
\'kOOkkkk0OkdxOOoOO0llkkxccdk0OO0OO00000000000000000K0xxkxOkOoocd0Oxc\'..
;okOKOOOO000Odx,cOOOO00xko:cox0OOOO00000000000000OxdolkOOOxOklolxkkoc,:,.
.cdk0K0OOOOOK0xdkKOOoocdo:llclxO000000000000OxdolooxOkkkxolccolll:ckkdl;,.,d0Ol.
.cxx0KK00OXX0KOkxdl:x,:;;:xll:dk00K000kdolloxdcoddkxkOx;:lollcccc::odkdkOO0XNKk;.
..\'lxk0KK0XK000KOxdoo\'c:;;;;cll:l0XxoccodkOOkxod:clOKXKKdxc,;clccc:;;:kNXKOkOKNX0o:lko.
...,ldkOXNX0000K00kko;;c::c:dkxdkdddkkkkkOkkOxxKXKXX0KdxOo;,,,clc;:cdXNNNNKOk0KXK0Okxo.
....,lxk0XXK0000K0Kkxd;:oxc:xl;dkkxllodkxxkk0KOOOdxxo0O0xolOc:\'lkKXXWWWWWNNNNWKxxOXXk
.....,cdkkKXKK0000KKkxx00ddkxxdlcodo;cx;.oodxo:xxoxkxOK0kkoo00KKKKXNWWNKXNNNN0kc0WNo
.....,cdxk0XKK0000K0OxxdooOOOllKKkcldxcldcodkOXNNNN0ddo:lk0KKXNNXK0XWNXNNNXx:ONKx,
.....,:dxO0XKKK000XXxlOOolKX0xkOKXOc\'dO0NNNNNNNNNNkddx0KXKOOcoc:cldOXNNNXkxxdc,
.....\':oxk0XXKK0XNOxkkdO00dKXK0Okxc:ONNNNNNKNKOOKOx0Odl0oc,\',,\'..\'x00KKl;.
....\';lkk00XKXNOlod00kll00000OkOO:,dXO0XOkKNNKk;xdxo:lcdl..,cc,\'.
....,lxxOXXXOdkO0OOxx0X0Okdxo0ooo\'cO0OolOXOxocdOX..clo:;,.
...,cxxkklllOOOkdloKK0xlddcoxkx,.:Ok:lcokll0xol:;;.
..\'cdkxkOO0klllxxdoo,\'..c0Okxll,xlkOxO\'.. .....
..\':odxxOOkooc,\'.......:ldxxx,d::;.. ....
..,cxkOOkx.. ..\'...\'\'.;dxc, ...
..,lkOx;.d:. .\',...,lc:l...
.,lkxdOkd\'. .;lxdc..
.\'cxkd,.dk;:\'.
.;oo;,..
.
","https://www.sparkfun.com/products/9797/images.txt","Development Tools","0","","https://www.youtube.com/watch?time_continue=1&v=J9lcsPskBiM?hd=1,
https://www.youtube.com/watch?time_continue=1&v=cHIN_Ylhk5o","11021,
11061,
11235,
15313,
13820,
15314"