{"id":9823,"sku":"BOB-09823","name":"RS-485 Breakout","description":"
Replacement:<\/strong>BOB-10124<\/a>. The new revision spaces out the board a bit more and breaks out 4 more pins. This page is for reference only.<\/p>\n\n This is a breakout board for the SP3485 RS-485 transceiver IC, which will convert a UART serial stream to RS-485. The SP3485 is a half-duplex transceiver, so it can only communicate one way at a time, but it can reach transmission speeds of up to 10Mbps. This board requires a very low amount of power and can operate from a single +3.3VDC supply.<\/p>\n\n This breakout board includes the SP3485 RS-485 transceiver, filter capacitor, and other components shown on the schematic. We've broken out the RS-485 output to three different connections: (1) an RJ-45 connector<\/a>, (2) a 3-pin 3.55mm screw terminal<\/a>, and (3) a 3-pin 0.1\" pitch header; none of these output connectors come populated.<\/p>\n\n Replaces:<\/strong>BOB-09505<\/a><\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n