"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "9888","RTL-09888","Force Sensitive Resistor 0.5\"" Retail","
Replacement: None. We are no longer carrying this retail pack in our catalog. This page is for reference only.
This is the same product as the Force Sensitive Resistor 0.5\"". The difference is this version comes in fancy clamshell packaging meant for our distributors that need it. Regular customers are welcome to order, but we want to limit the amount of extra packaging finding its way into the trash heap.
This is a force sensitive resistor with a round, 0.5\"" diameter, sensing area. This FSR will vary its resistance depending on how much pressure is being applied to the sensing area. The harder the force, the lower the resistance. When no pressure is being applied to the FSR its resistance will be larger than 1MΩ. This FSR can sense applied force anywhere in the range of 100g-10kg.
Two pins extend from the bottom of the sensor with 0.1\"" pitch making it bread board friendly. There is a peel-and-stick rubber backing on the other side of the sensing area to mount the FSR.
These sensors are simple to set up and great for sensing pressure, but they aren\'t incredibly accurate. Use them to sense if it\'s being squeezed, but you may not want to use it as a scale.
Features:
Documents:
","**Replacement:** None. We are no longer carrying this retail pack in our catalog. This page is for reference only. This is the same product as the [Force Sensitive Resistor 0.5\""](http://www.sparkfun.com/products/9375). The difference is this version comes in fancy clamshell packaging meant for our distributors that need it. Regular customers are welcome to order, but we want to limit the amount of extra packaging finding its way into the trash heap. This is a force sensitive resistor with a round, 0.5\"" diameter, sensing area. This FSR will vary its resistance depending on how much pressure is being applied to the sensing area. The harder the force, the lower the resistance. When no pressure is being applied to the FSR its resistance will be larger than 1MΩ. This FSR can sense applied force anywhere in the range of 100g-10kg. Two pins extend from the bottom of the sensor with 0.1\"" pitch making it bread board friendly. There is a peel-and-stick rubber backing on the other side of the sensing area to mount the FSR. These sensors are simple to set up and great for sensing pressure, but they aren\'t incredibly accurate. Use them to sense if it\'s being squeezed, but you may not want to use it as a scale. **Features:** * Overall length: 2.375\"" * Overall width: 0.75\"" * Sensing diameter: 0.5\"" **Documents:** * [FSR Integration Guide](http://www.sparkfun.com/datasheets/Sensors/Pressure/fsrguide.pdf) * [Quickstart Guide](http://www.sparkfun.com/tutorials/269) ","2011-08-04 17:35:12-06","8.95","8.95","","","1","","","","","","8471.50.0150","105mm","76mm","1mm","0.0586lbs"," .. ... .... .,,,,,,,,,,,,,,,,,,,,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'..\'.....\'\'\'.. ...,kkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkklkkkkx:\',lxkkl .. ... ;kkkkkkkkkkd\';kkkkkkkkkkkkkkkkkkkkkkkkkkkkkkckkkkl...oxldx ... ... ;kkkooodool:,:dookkkkkkkkkkkkkkkkkkkkkkkkkkklxkdlxl.... .l ... ... ;kkk:,,;;,c,:;;,coxkkkkkkkkkkkkkkkkkkkkkkkkkkl;.\'lo;.. \' ... ... ;kkkkkxdxxxxxdxdxxdkkkkkkkkkkkkkkkkkkkkkkkkkkkdc,.....\';cl ... .. ;kkkxddddddddddddxddxddodxdxdddddddxxxdxddddxxxxxdxdddkkkd ... ... :kkkkxlok:\'c;;;l\'d,;:;;:c;:;o;:,:lkc::l;d,;;:,c;:okooxkkkd ... ... :kkkkd:lkc\',;cc,;:\':,\',;:,o,,.;\'.ck,;c\',;\':\'d.x,\'cx,,xkkkd ... ... :kkkllclllcclllloclloolllololllllddoll;;ocl:cccxcc:cc,okkd .\'. ... :kkkllccclccclclolooooollooxoodooxdol:,,;::o;::ll::::,okkd .\'. ... :kkkxxxxdddddddddddddddddddddddddxkkxxdxxxxkxxxxxdxxddxkkd .,. ... :kkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkd ... ... ckkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkx ... ... ckkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkd ... ... ckkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkd ... ... ckkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkd .... ... ckkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkd .... ... ckkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkOOOOO0Okkkkkkkkkkkkkd .... ... ckkkkkkkkkkkkkkkkxxxxxxxkkkkkkkkkkkk0Oxdoddk0Okkkkkkkkkkko .... ... ckkkkkkkkkddlloolcclccclllllllcccccoxdddddddxKOkkkkkkkkkko .... ... ckkkkkkkkkddooxdollllllllllllllcllloddddddddkKOkkkkkkkkkko .... ... ckkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkOKkdddddx0Okkkkkkkkkkko .... ... ckkkkkkkkkkkkkkkkkkkkkkOkkkkkkkkkkkOOO0OOO00Okkkkkkkkkkkko .... ... ckkkkkkkkkkkkkkkkkkkkkkOOkkkkkkkkkkOkkkkkkkkkkkkkkkkkkkkkl .... ... ckkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkOkkkOkkkkkkkkkkkkl..\'.. ..\' lkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkOkkkkkkkkkkkkkl .,.. ... lkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkl .,.. ... lkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkc .,.. ... ckkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkc .... .. ckkkkkkkkkkOkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkl .... . ckkkkkkkkkOOOkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkl .... ....ckkkkkkkkkkkkOOkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkl .... ....:kkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkl..... ....;kkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkl..... ....\'cllllllloooooooooooooooooooodoooooooddddddddddddddddddol,.... ...........\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'............. ............................................................ ....................\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'...................... ","https://www.sparkfun.com/products/9888/images.txt","Retail","0","","13198, 9375",""