SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-28T11:44:14-06:00SparkFun Electronicsnojo on TOL-09902 - Solder - 1.1lb Spool (0.032") Special Blendnojourn:uuid:cf9373f3-630c-e7ce-d5b7-9e74eebfc4cb2011-01-23T21:07:06-07:00<p>isnt this ROHS compliant?<br>
i could be wrong</p>
mcuaust on TOL-09902 - Solder - 1.1lb Spool (0.032") Special Blendmcuausturn:uuid:36889bc6-b978-e4f5-ec39-6e355e06b21e2010-12-30T04:11:35-07:00<p>Funny thing is the label states "LEAD-FREE SOLDER", but also states "This product contains TRACES OF LEAD".<br>
Go figure?.</p>