"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"9911","DEV-09911","OBD-II Connector","
OBDII is an on board diagnostics standard that is used on a large variety of cars. OBD-II provides access to numerous data from the engine control unit (ECU) and offers a valuable source of information when troubleshooting problems inside a vehicle. If you\'re not sure if your car works with OBDII you can look under your dash, the connector is generally located below your dash on the driver side. This is great if you want to try to build your own diagnostic reader.
Videos
","OBDII is an on board diagnostics standard that is used on a large variety of cars. OBD-II provides access to numerous data from the engine control unit (ECU) and offers a valuable source of information when troubleshooting problems inside a vehicle. If you\'re not sure if your car works with OBDII you can look under your dash, the connector is generally located below your dash on the driver side. This is great if you want to try to build your own diagnostic reader.
**Videos**
","2010-06-23 10:31:31-06","1.6","1.61.521.44","1","1","","","","","","","8536.90.8085","40mm","20mm","20mm","0.0256lbs","
.,lk0Odc\'
.,lkKKKKKKKKKKOo:.
.,lkKKKKKKKKXXXKXXXXX0OdxOKK0xc,.
.;oOKKKKKKKKKKKKKKXXXXXXXKKXXXXXXXXKK0xl,.
. cx00KKKKKKKKKKKKKKXKXXXXKKKXXXXXXXXXXXKKO00O:.
;oO00xxKXXXKK00KKKKKKKKXXXK00KKKKKXKKXKXXKK0OOOOK00kd:.
,kkkkOO00KKXXXNXXK000KKKXK0OOO0000KKKKXKK00Oko;;ckXK00KKOd:\'.
\'kkkxkkOxxOO00KXXNNNXKKKKK000OOO00000K00Od:::d0XXXXXKKXKKKKKKOdc,.
.kkkdodOkkOOOkkOO0KXXXNNXXKKKKKK000000xc:o0XXXXXKKKXXKXKKXKKKKK00Od,
,Oxxk0KK0dddkkkOkOkkOOKKXXNNNXKKK0KKKKKKXKXXXXXXXKKKXKXKKKKKK0Okdolc;
.dO000OOkk0KK0xodkxk0OOOO0KKXXXNNNXKKK0KKKXKKKKKXXKKKKXKKK0Oxdolcccll.
.kkkdcdOXNXOOxxO0K0xxkkkk0OOOO00KXXNNNXXKKKKKKKKXKKKKK0Okxollllllllol;
kkkOXNWNlcxOKXX00OkkOKKkkkOkkOOOO000KXXNNNXXKKKKKK0Okdollllloolllllol.
xkkO0XNNNKXWWKlkk0XK000kxx00Okk0kkOkO000KKXNNNNXXKxollllloooooooollol\'
lkkkOxxO0XNNNNOkNNXK0kk0KKKKkook0OOO00kkkkO0KKXKXN0ooddooooooooooooooc
cxxxOO00OkkO0XNNNNOcxKNNK0OxkOKXXKdodkOOOO0OkkkdldXxoddooooooooooooool.
\'dO00OKKOxk00OkO0KXNNNNNxokKNN0OkkOKKXXOddkkkOOklcO0dddddooooooooooooo,
.cx:o0K000KKOkkO0OO0KXNNNNNNk:dOXNXK0Okk00K00OOkx0Xxodddddoooooooooooc
.;lkOckXXKKKK0OkkkO00KXNNNNKNNklxocx0KKK00OOkk0Nkddddddoodooooooooo.
.\',:k000xl0XKKXKOkxxO0KXNNNXkxkXNWNN0OOOOkkKWKdddddoodoooooodddd,
..\'cdkxk00dxK00KKK0kkkOKXXNNNNWWNOOOOOkkKWXxdddddddddddddxxxl
..\'cdOOox000KK000KK0kkO0KXNNN0OOOOkkXWNOddddddddddxxkd:.
...,cdOoo0XXK0KK0OOO00OO0KOOOOOkkXWNKxdxxddxxkkxc\'
...,;lO0dkXXXKKKK0Okx000OOOOONWNNkxxxkxkdc\'.
...,:,oO00OKKKKKKKK00OOkONWNNOxkkdc\'.
...,co;oxk0000000OOOONNNXko:.
...\':ok0000000OkkOko;.
..\':ok000Ol,..
.\'\'
","https://www.sparkfun.com/products/9911/images.txt","D-Sub","947","","https://www.youtube.com/watch?time_continue=1&v=GH1315H2SIc","13262,
17493,
9555,
10087"