"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "9919","PRT-09919","Molex Jumper 3 Wire Assembly","
This is a simple three wire cable. Great for jumping from board to board or just about anything else. There is a 3-pin Molex connector with 0.1\"" spacing on one end, bare cable on the opposite end. It also comes with the mating connector for the Molex.
Features:
Documents:
","This is a simple three wire cable. Great for jumping from board to board or just about anything else. There is a 3-pin Molex connector with 0.1\"" spacing on one end, bare cable on the opposite end. It also comes with the mating connector for the Molex. **Features:** * 6\"" length **Documents:** * [Datasheet](http://www.sparkfun.com/datasheets/Prototyping/2pin_molex_set_19iv10.pdf) ","2010-08-06 13:10:17-06","1.5","1.51.431.35","","","","","","","","","8544.42.9000","83mm","10mm","7mm","0.0058lbs"," . . . ;. . ....:: . ... .;; . .\'. .;; . .\'. .;, .. .\'. .;, .. .\'. .;, .. .\'. .;, .. .. .;, .. .\'. .;, .. .\'. .:\' .. ... ,;. .. .. .;, .. ... \';. .. .\'. .,,. .. ... .,,. .. .\'. .,;. .. \'\'. \':, ....\'. .;;. ....\'..;:. ....\'.,;, ...\'\'\':;. ....\'\';:\' ...\'\',:;. ..\'\'\';:\' .\',\',:;. .,;,;c, .,;,;c\' .\';;;l\' .,;;l, ...\';c. ... .... .. . ..... .. . ","https://www.sparkfun.com/products/9919/images.txt","Wire","0","","10897, 9139, 10898, 9914, 9915, 9194, 9916, 9918, 8671, 8670, 9923, 9922",""