"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "9923","PRT-09923","Automotive Jumper 2 Wire Assembly - 18 AWG","
This is a simple two wire cable. It has bare wires on both ends with a Molex A and B connector in the middle. With thicker 18 AWG wire, it\'s better for higher current applications.
Features:
Documents:
","This is a simple two wire cable. It has bare wires on both ends with a Molex A and B connector in the middle. With thicker 18 AWG wire, it\'s better for higher current applications. **Features:** * 6\"" length **Documents:** * [Datasheet](http://www.sparkfun.com/datasheets/Prototyping/large_2-pin_jumper_06v10-1.pdf) ","2010-08-06 14:03:48-06","2.75","2.752.612.48","","","1","","","","","","8544.42.9090","90mm","20mm","9mm","0.0226lbs"," .. .,;;;;\'. .;;;. ..\'\'. .,;,. .\'\'\'\'.. .;;\' .\'\'\'.. .;:\' .\'\'. \':, .\'\'. ,:. .\'.. ,:. .,. .c. \'\' :;.\'\' .l\',\' ,c;, :c:. ,::. ... ... . .. ... .... .l,; .l.: .o.;. .l.;. :;.;. ;c.\'; ;c..:. .::..;, .;c, .;, .;:;. .;\' \':c, \';. \':c:. .,,. \';:c:. .,,. .,:::;. \',,. .;::c:\'. .,;\'. .,;,. .,;:,. ..,.. ","https://www.sparkfun.com/products/9923/images.txt","Wire","0","","10897, 9139, 10898, 24771, 10243, 10242, 9914, 9915, 9194, 9916, 9918, 15700, 8671, 8670, 9922",""