here<\/a>.<\/p>\n\nFeatures:<\/strong><\/p>\n\n\n- 67.9 x 32.8 x 18.25mm<\/li>\n<\/ul>","description_markdown":"This 2xAA battery holder puts a nice finishing touch on your battery powered project. This holder features a removable, sliding cover, which is secured with a small Phillips head screw. Another bonus is the ON\/OFF switch which can be used to control power to your project. \r\n\r\nThe leads are about 150mm and are terminated with a JST-XH (2.50mm pitch) connector. \r\n \r\n**Note:** This battery holder is NOT compatible with the micro:bit. The micro:bit, Arduino Pro, and other boards utilize a JST-PH connector, not a JST-XH like this product has. You can find a micro:bit compatible battery pack [here](https:\/\/www.sparkfun.com\/products\/14299).\n\n**Features:**\n\n* 67.9 x 32.8 x 18.25mm\n\n","date_published":"2011-01-17 13:37:04-07","price":1.6,"qty_price":{"1":1.6,"25":1.52,"100":1.44},"in_stock":true,"backorder_allowed":true,"is_rohs_compliant":false,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8536.90.8585","pack_length":"69mm","pack_width":"33mm","pack_height":"24mm","packed_weight":"0.0410lbs","ascii_art":"\n\n\n\n .;:llolc;,.\n .lxkkkOOOOO0K0Odc;'.\n .lxkdoc:,'... .;loo:'.\n .cdOl. 'l:o:\n .cl;coc ,d;\n ;l, cd '.d'.\n .. :c. .c; '.l ..\n .oO00o;.,l. ;, ..l. ...\n .ck0KKKKKK0o' .: ..c;\n ,xO0KKKKKKKKKK0xc. .;. .,:l.\n .oO0KKKKKKKKKKKKKXXK0d:. ':' .cdo,\n ck0KKKKKKKKKKKKKKXNNNK0KK0o;.'coc;'.....,codl;.\n 'dO0KKKKKKKKKKKKKK0KKXX000XKKKKk:...'','''..\n .lk0KKKKKKKKKKKKKKKXKKKKKKKXKKKKKxll.\n ;xO0KKKKKKKKKKKKKKKKKKKKKKKKXXXKOdlod:\n 'ok0KKKKKKKKKKKKKKKKKKKKKKKKKKXXKxoodoo,\n .cxO0KKKKKKKKKKKKKKKXKKKKKKKKKKXKOdoddool.\n ,dk0KKKKKKKKKKKKKKKKKKKKKKKKKKKXKxoodddoc.\n .lkO0KKKKKKKKKKKKKKKXXKKKKKKKKKXKOdoddddo,\n .:dO0KKKKKKKKKKKKKKKKXXXXKKKXKKXXKxodxddd:.\n ,ok00KKKKKKKKKKXXKKXXXXXXXKKXXKKKOdoxdddo,\n .cxO0KKKKKKKKKKKKKKXXXXXXXXXXXXXX0xodxdddc.\n ;dkO0KKKKKKKKKKXKKKXXXXXXXXXXXXXKOdoxxddo,\n 'lxO0KKKKKKKKKKKKKKKXXXXXXXXXXXXX0xodxdddc.\n .cdk00KKKKKKKKKKKKKKXXXXXXXXXXXXXKkodxxddo'\n ,okO0KKKKKKKKKKKKKKKXXXXXXXXXXXXX0doxxxddc.\n .lxO00KKKKKKKKKKKKKKKKXXXXXXXXXXXKkodxxddo'\n .:dkO00KKKKKKKKKKKKKKKKKKXXXXXXXXX0ddxxxxd:.\n 'lxO000KKKKKKKKKKKKKKKKKXXXXXXXXXKkddxxxxl.\n 'oxO0KKKKKKKKKKKKKKKKKKKXXXXXXXXXOddxxxxd;.\n .odxk0KKKKKKKKKKKKKKKKKKXXXXXXXKkdxxxxxl.\n :ooodxk0KKKKKKKKKKKKKXXXXXXXX0xdxxxxd;.\n ,odddddxkOKKKKXXXXXXXXXXXXKkdxxxxxl.\n 'cdddddddkO0KKXXXXXXXXXOddxxxxd;.\n .'cxkxddddxO0KKXXXXKkdxxxxxl.\n .'cdkxxdddxO0XX0xxkxxxd;.\n ..:okkxdddxO0Okxxxl.\n ..,cdxddddkxkd,.\n .'codoxxl.\n .','\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/9925\/images.txt","categories":[{"54":"Battery"}],"quantity":248,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/4\/0\/3\/1\/9925-01b.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/4\/0\/3\/1\/9925-01b.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/4\/0\/3\/1\/9925-01b.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/4\/0\/3\/1\/9925-01b.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/4\/0\/3\/1\/9925-02b.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/4\/0\/3\/1\/9925-02b.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/4\/0\/3\/1\/9925-02b.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/4\/0\/3\/1\/9925-02b.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/4\/0\/3\/1\/9925-03b.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/4\/0\/3\/1\/9925-03b.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/4\/0\/3\/1\/9925-03b.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/4\/0\/3\/1\/9925-03b.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/4\/0\/3\/1\/9925-04b.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/4\/0\/3\/1\/9925-04b.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/4\/0\/3\/1\/9925-04b.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/4\/0\/3\/1\/9925-04b.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/4\/0\/3\/1\/09925-05.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/4\/0\/3\/1\/09925-05.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/4\/0\/3\/1\/09925-05.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/4\/0\/3\/1\/09925-05.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/4\/0\/3\/1\/09925-06.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/4\/0\/3\/1\/09925-06.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/4\/0\/3\/1\/09925-06.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/4\/0\/3\/1\/09925-06.jpg"}],"related_products":[9835,14219,12083,14299,335,15593,18769,15201]}