LED Light Pipe 0.6" Round

Light pipes are a great way to transfer light from LED's from inside cases to the outside. Mount them flush, have them sticking out, or make little robot eyes from them! They have a ridge at the bottom for mounting and a concave surface on the top for focusing light that passes through them. They can easily be cut down in length if you need it to be shorter.

  • 0.17x0.6"

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Kringla / about 14 years ago / 8

    LED Pipe in the dining room?
    Sorry, couldn't stop myself.

  • sandbeda / about 12 years ago / 2

    If you're going to use archaic imperial measurements, please stick to fractions.

  • icyfyer / about 12 years ago / 1

    Just to be clear, these do not come with the accessories listed in the datasheet, and are not necessary if you mount the light pipe counter intuitively. Well, counter-intuitively to me, anyway. Mount the flange inside the enclosure.

  • Midknight5000 / about 12 years ago / 1

    wouldn't this be .6cm, not .6 inches?

    • Member #235204 / about 12 years ago / 1

      Seems to me like it would be about 1.6" long and .6 cm diameter.. Not sure which one they were trying to say.

  • Member #200027 / about 13 years ago / 1

    When are you expecting theses back. In stock?, thanks...

  • Bangwaiter / about 13 years ago / 1

    Just asking, but what is this doing in Buttons/Switches category?

    • viperspd / about 13 years ago / 1

      I would assume because they are great to extend the length of the lit tactile buttons. That's what I'm buying 'em for.

      • icyfyer / about 12 years ago / 1

        Same here. I would not have found them if they weren't here. They fit well with the LED tactile switches, especially for chassis-mount situations.

  • Bill9603 / about 13 years ago / 1

    Is it possible to file down the side of one of these, and have the light come out of the formerly round side?
    My guess is... no. It would be great for certain things though.

  • Harpastum / about 13 years ago / 1

    Does anyone know if these work better with clear LEDs, or should I use diffused ones?

    • icyfyer / about 12 years ago * / 2

      They're brighter with clear LEDs. The top is cut in a concentric cricle pattern, so you won't gain any benefits from using diffused LEDs, since it is essentially already diffused.

      Edit: after reading the description again, I was using them upside-down (not mounted yet), but the same rules apply.

  • Bret Mattingly / about 14 years ago / 1

    As simple as this is, this is a wonderful add. Thanks, SFE.

Customer Reviews

No reviews yet.