"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"9933","COM-09933","1.0\"" Single Digit Alphanumeric Display - Blue","
Alphanumeric displays are pretty neat. Use them for numbers, use them for letters, or both. They are a good size and brightness for easy reading. The decimal digits aren\'t connected, so keep that in mind when ordering.
We also carry these in red and greenish yellow.
Features:
- 1\"" Digit Height
- Blue Display
- Common Anode
Documents:
- [Datasheet](http://www.sparkfun.com/datasheets/Components/LED/7-Segment/yetda blue alphanumeric S-10012RB11.pdf)
","Alphanumeric displays are pretty neat. Use them for numbers, use them for letters, or both. They are a good size and brightness for easy reading. The decimal digits aren\'t connected, so keep that in mind when ordering.
We also carry these in [red](http://www.sparkfun.com/commerce/product_info.php?products_id=9934) and [greenish yellow](http://www.sparkfun.com/commerce/product_info.php?products_id=9932).
**Features:**
* 1\"" Digit Height
* Blue Display
* Common Anode
**Documents:**
* [Datasheet](http://www.sparkfun.com/datasheets/Components/LED/7-Segment/yetda blue alphanumeric S-10012RB11.pdf)
","2010-07-21 12:14:25-06","2.95","2.952.82.66","","","","","","","","","8541.40.6020","33mm","24mm","15mm","0.0166lbs","
\'o:.
lKKKKKko;.
.kKKKKKKKKKKKkl,.
cKKXXXXXXOxkKKKKKK0xl,.
.kKKXXXXXXKl;:OXXXXXKKKKK0xl,.
:KKKKKXXXXXXXKOxOoox0KKKKKKKKKK0xc,.
.xKKKXXXXXXXXXk;..l;...,cokKKKXKKKKKKK0dc\'.
:0KKKKXXXKXXKd;..\':;d0koc,..\'cxdk0KKKKKKKKKKOdc,.
.xKKXKKXXKKKKx,..\'c:..0XXKK0c;,l:...,cdkKKKXKKKKKKK0;
;0KKKXXXXKKKx;..,o0,..:KXK0l...;kK0xo:,...;KKKKKKKK0;
.dKKKKKXXXKKx;..\'o0Kx...xXKo\'..;kKKKK0kolo;;;oKKKKKKO.
,0KKKKKKKKKk;..\'o0XXX:..,0o\'..;xKKOdc,.\'c;...l0KKKKKo
.dKKKXKKKKK0l\',;o0XXXXO..:c\'..;ldl;\'..,:c:..\'l0KKKKK0;
,0KKKXKKKKk;.\'x,\'\';lxOKl;c\'..,c;..\':lxOOc..\'c0XXKKKKx.
dKKKKKKKKk;...l0Odl;\'..\'co.\',c;,cdOKXK0l...cOXXXXKKKl
,0KKKKKKKk:..\'l0KKKK0xlo:;;kc;;:lkKXKK0l\'..:kXXXXKKK0,
.dKKKKKKKk:..\'l0K0koc,.;:,..\'lloc,\'..,:x\'..;kKXXXXXKKd.
,0KKKKKKk:..\'cdoc,...,cc,..,c:.lXXK0xl;;c;:xKXXXXXXXK:
dKKKKKKk:..\':c\'..\':oxOx,.\',ol...OKKXKd\'..\'dKXXXXXXXKO.
,0KKKKK0:..\':c\';ldOKKKx;.\'\'o0O...:KKKx,..\'oKXXXXXXXXKd
oKKKKKKK0c;;cld0KKKKKk;..\'l0XKl.\'.xKk;..\'o0XXXXXXXXKK:
,OKKKKKKKKKkc;\'..\';ldO;..\'l0KXK0\'..:x:..\'l0XXXXXXXKKKk.
;okKKKKKKKKKKKKkdc,..o:::d0KKKKo.;l;..\'l0XXXXXXXKKKKo
.,cx0KKKXXXXXXXK0Od;\'...;cdOll;...cOXXXXXXXXXKK0;
.:oOKKKKKXXKKKKKOdc;...::..:OXXXXXXXXXKKKO.
.,cd0KKKKKKKXKKK0kdd0k0XXXXXXXXXXKKKo
.,lkKKKKKKKXKKKKk;;:0XXXXXKKKO\'
\':dOKKKKKKK0xdkKXXXKKKKx.
.,lkKKKKKKKKKKKKKKc
\':dOKKKKKKKO\'
.\'cdOKo
.
","https://www.sparkfun.com/products/9933/images.txt","Other LEDs","0","","11441,
11629,
8530,
11442,
11409,
8546,
11405,
9483,
10931,
9482,
9481,
11408",""