"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"9972","DEV-09972","MondoMatrix - LEDMatrix","
Replacement: None. We are no longer carrying this board. This page is for reference only.
The LEDMatrix is a MondoMatrix expansion board that can control up to 64 tri-color RGB (4pin) LEDs. The board can also be used to control 192 individual LEDs. Each LED can be controlled to have a degree of luminance between 0 and 255. This means that you can have one tri-color RGB LED (per ‘port’) that has color values between 0 and 255 for each of the three colors. Using color codes, you can then make a huge variety of colors using RGB color values. You can also have three individual LED’s on each ‘port’ that can have a luminance value in the range of 0 (all the way off) to 255 (all the way on). The LED matrix has a separate power port for the board itself and the LEDs. This means that you can use a wide range of LEDs (ranges in voltage). It also protects the board from power related events that can harm the controllers.
Features:
- LED Drive Current: approx. 20ma
- Maximum recommended LED voltage drop: 4V
- Maximum recommended LED input voltage: 5V
- Input voltage range for the board power inputs: 7V – 12V DC in, 100mA
- Power consumption for LEDs on a full board: approx 1.3A
- Data interface: approx. 115.2 kbps (113.636kbps actual), 1 start bit, 1 stop bit, 9 data bits, MatrixNet V1 protocol
- 256 discrete levels of brightness control
- 4.8x4.8\""
Documents:
(video)(video)(video)
* Product Page
* Art Project using MondoMatrix Products
Videos
","**Replacement:** None. We are no longer carrying this board. This page is for reference only.
The LEDMatrix is a MondoMatrix expansion board that can control up to 64 tri-color RGB (4pin) LEDs. The board can also be used to control 192 individual LEDs. Each LED can be controlled to have a degree of luminance between 0 and 255. This means that you can have one tri-color RGB LED (per ‘port’) that has color values between 0 and 255 for each of the three colors. Using color codes, you can then make a huge variety of colors using RGB color values. You can also have three individual LED’s on each ‘port’ that can have a luminance value in the range of 0 (all the way off) to 255 (all the way on). The LED matrix has a separate power port for the board itself and the LEDs. This means that you can use a wide range of LEDs (ranges in voltage). It also protects the board from power related events that can harm the controllers.
**Features:**
* LED Drive Current: approx. 20ma
* Maximum recommended LED voltage drop: 4V
* Maximum recommended LED input voltage: 5V
* Input voltage range for the board power inputs: 7V – 12V DC in, 100mA
* Power consumption for LEDs on a full board: approx 1.3A
* Data interface: approx. 115.2 kbps (113.636kbps actual), 1 start bit, 1 stop bit, 9 data bits, MatrixNet V1 protocol
* 256 discrete levels of brightness control
* 4.8x4.8\""
**Documents:**
(video)(video)(video)
* [Product Page](http://mondomatrix.com/info/?page_id=317)
* [Art Project using MondoMatrix Products](http://www.morganrauscher.com/zeugen_v3.php)
**Videos**
","2010-07-01 15:16:48-06","94.95","94.95","","","1","","","","","","","mm","mm","mm","0.2270lbs","
. .dKkl .
\'lodd00kd\'.....
:ooxdd0Kd;,\',\'...... ..
clokOkdOx. o:.d;\':\'.,\',..... .
kNX0x.\';..\'\' .c..Oo\';;\';.,..,.....
.dONNX:\',..\'...,. .:. :d\'\'l\':\'\'\'.,.....\',. :c;..
lXN0OKO,...,,.\'\'. .,..\',..\', :kl\':;;,...oNXXOl;dOxxdddl:,.
:KNNNKd..kc.;\'\'\'\'\'.\',\'..,...\'..\'; .ko.cocONNNNNNX0000OOOkkxkk,
,Okkk,;; ..;..o,.xl,c\'\',\'\'\'.,\'...\'..,,..oKNNNWNNNNXKK0000000OOl\'
\'xOO0O... .\'\'..\'...:. d;.kc;c.,\'.;\'......lXNWWWKO0KX0XK0K0KK0000xxkl;.
.oXN0KXk.\'.\'\'\'..\'. .;\'... .dx,.xl:;\',,...,x0NNNNNNNX00kk0NO0K0KKK0KKk0XO.
l0xkXXx,lc\',..,.;\'..\'...\'..;;...c..Ox:c:\'c00KXNNWNNNNKddxNXkOk00kXXOKNXo
cOkklox, .;\' cx;l:;:\',\'.,,..\',...,. .;. lKKNNNNNNNNXNXXOxOOX0xod0x0kod00,
;kKXK\'... .\'\'..,. ;d.:xol;\'\'\',,,.,\'. .\'\'..xNNNNNKKKK0000Okxkdk00kkO0kklXx.
\'k0x0XN\',\'......,..\',..\'d;.ox,c:,l\';\'.....:kXXNNNNK000OkOXNK0OOxkOOOX0xd::
.kOk00Kdk\'.\'.;\'.\',...\'..,:\'..,. lk,,dcl,\'..o0ONNNXXXNNNXOkkOXXKOK00XK00k0k.
.dXXNX0d\' xk;oc;:,\'\'.,,..\';..\',\'.\',. .k;.OxdOXXXXXXXNNNNNKkl:l:xkK0kkONNNNd.
lK0O0Kx;...\'..cx,:Oo:l,\';,,,.\'\'...,\'..;...kXXNNNXXXXXXNNNXxol;\':lcdKKKKKNK;
\'lkKKXl,.;\'..;,...l..0k:dc:l\',\'\',,\'...\'.\'xXNNNNX00K0O0XXOodc\',lold0NNNNNx.
.;lxO0ko:c\'\'.;,..\',..ok;lxld:,\';\'\'..;OKXXXXNNNXKKOOkxxxl\':clckOKNNNXc
.,cdO0Odx;\'\';,..,,..,k;.0klo;..dK0KXNNNXXNNX0OOKOXK0kxloOO0NNN0\'
.\':oxO0Od:;c,\'.;;...l,.d0O0NNNNNXXXNXXXNX0Okd0O0XKOKXNNNXo.
..,cdOK0xoo,,\'::\'..cXNNNNNXKKX0KXNNNNKO0Oklk0X0XNNNK;
.\':dk00Oko,\'\'dKNNNNN00KKKk00KNNX0kOkxkOOkXNNNx.
..;lx0KOOKXXXXXNNK0WNKOxk0Kk0OOkOO0NNNNXc.
..,cdOXNNNNXK0NNNNX0KXX0OOxk0XNNNN0,
..\':okKXKKKKKKXXNWWXKXNKdOxkKo.
...;cdk0KKKKKKXXXNNNKKKO,.
....\':lxOKK0XXXKXXNx.
....;cx0KXKXKc.
..\';cl\'
","https://www.sparkfun.com/products/9972/images.txt","Development Tools","0","","https://www.youtube.com/watch?time_continue=1&v=LqDF62ZG7nw,
https://www.youtube.com/watch?time_continue=1&v=DM8b5zzWzp4,
https://www.youtube.com/watch?time_continue=1&v=ePtTMs1MY7w","10124,
9822,
105,
10820"