This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: You can never have too many LEDs. Don’t worry, we’ve got you covered. This is a pack of 100 LEDs. Buy in bulk - save a ton!
Features:
Documents:
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a mixed pack of 26 LEDs all con…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of 25 LEDs all convenien…
You can never have too many LEDs. Don't worry, we've got you covered. This is a pack of 100 LEDs. Buy in bulk - save a ton! …
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of 25 LEDs all convenien…
These are *very* bright LEDs. The LEDs are so bright that it hurts to look directly at them. Please take a look at the pictur…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of 25 LEDs all convenien…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of 25 LEDs all convenien…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of 25 LEDs all convenien…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of 25 LEDs all convenien…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of 25 LEDs all convenien…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of 25 LEDs all convenien…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of 100 LEDs. Make that n…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
You can never have too many LEDs. Don't worry, we've got you covered. This is a pack of 100 LEDs all conveniently packaged in…
You can never have too many LEDs. Don't worry, we've got you covered. This is a pack of 100 LEDs. Buy in bulk - save a ton! …
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
Sure, your flashing, chip-tune playing T-shirt is really cool at the party... but at some point you need to turn it off. And …
It's back! This is the LIDAR-Lite v3, a compact, high-performance optical distance measurement sensor from Garmin™. When sp…
The LilyPad Simple just got a whole lot... simpler. We've updated the Simple board to create the LilyPad USB by replacing the…
This is your tried and true white solderless breadboard. It has 2 power buses, 10 columns, and 30 rows - a total of 400 tie i…
Copper tape has countless applications in electronics from creating low-profile traces for electrical components to RF-shield…
The ProtoSnap series is a new way to prototype your project without a breadboard. Everything is wired together on a single bo…
This is a simple to use, USB to serial base unit for the Digi XBee line. This unit works with all XBee modules including the …
Forgot your password?
No account? Register one!
OMG these things are BRIGHT!!! I lit 5 and my Mom told me to turn off my desktop lamp! :)
Finally! Bulk LEDs from Sparkfun. :D
I know! What took us so long? We’re easily distracted by blinky things.
I get distracted by colours! They cause me to ramble for minutes at a time…
Was the blinky thing powered by a 555 or did you overkill it using the “ATmega328” when you got to the failure analysis lab