Power Supply - Multi-Range DC 84V, 10A

This Multi-Range DC Power Supply from B&K Precision is capable of replacing several power supplies on your work bench by offering extended operating areas. Unlike conventional supplies with fixed output ratings, this power supply automatically recalculates voltage and current limits for each setting, providing 320W output power between zero to 84V and zero to 10A. This power supply is suitable for a wide range of applications requiring high current including production testing, telecommunications, R&D, service, and university labs.

This Multi-Range Power Supply features a small form factor, auto cross-over for constant voltage (CV) and constant current (CC) operation, three voltage/current presets for frequently-used settings and transient operation, and versatile remote and control modes. The dual action push button allows you to set both coarse and fine voltage and current levels quickly and precisely. A remote sensing terminal compensates for voltage drop across load leads.

  • Input Voltage:90VAC to 264VAC
  • Number of Outputs: 1 Output
  • Output Voltage: 0VDC to 84VDC
  • Output Current: 0A to 10A
  • Output Power: 320W
  • Display Type: LED, Dual 4 Digit

Power Supply - Multi-Range DC 84V, 10A Product Help and Resources

How to Power a Project

February 7, 2013

A tutorial to help figure out the power requirements of your project.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.