Mass Flow Sensor - Calibrated

The FS2012 mass flow sensor module measures the flow across a sensing surface using the thermo-transfer (calorimetric) principle and is capable of measuring gas or liquid medium. Some key advantages over other flow solutions The sensor utilizes series of MEMS thermocouples, which provide excellent signal-to-noise ratio. The solid thermal isolation along with the silicon-carbide film coating offers excellent abrasive wear resistance and long-term reliability. The high temperature material used in the flow channel housing and base allows for a wide operating temperature. These features offer key advantages of the FS2012.

Wetted materials consist of a glass fiber-reinforced PA66 resin, epoxy, and silicon carbide.

  • Gas or liquid mediums
  • Robust solid isolation technology
  • Resistant to surface contamination
  • No cavity to cause clogging
  • Resistant to vibration and pressure shock
  • Low-power application
  • High-temperature flow housing
  • Analog output: 0V to 5V
  • Digital output: I2C
  • Supply voltage: 5V
  • Module operating temperature range: 0°C to +85°C
  • 52.8 x 24.0 mm module with 6-pin header

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • The title of this suggests it's a liquid level sensor but it really appears to be a flow sensor as per description and datasheet, yes?

Customer Reviews

No reviews yet.