Lead Acid Battery - 12V 7.2Ah

This is a Panasonic Sealed Lead Acid Battery. It is a valve regulated rechargeable battery. These units are designed to provide outstanding performance in withstanding overcharge, over-discharge, and resisting vibration and shock.

These compact batteries save installation space while providing full and reliable power. Theses batteries offer exceptional leak resistance and can be used in any position. The batteries feature special sealing epoxies, tongue and groove case and cover construction, and long-sealing paths for posts and connectors.

Note: Available in USA only. Must ship FedEx Ground.

  • Output Voltage: 12 V
  • Capacity: 7.2 Ah
  • Termination Style: Faston - 0.25 in
  • Chemistry: Lead Acid
  • Height: 94 mm
  • Length: 151 mm
  • Width: 64.5 mm
  • Rechargeable
  • Type: Sealed Lead Acid
  • Brand: Panasonic Battery
  • Product Type: Lead Acid Battery
  • Unit Weight: 5.512 lbs

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.