×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Stepper Motor - 43.2 oz.in (304mm Wire)

The 5017-013 stepper motor with single shaft is a two-phase hybrid step motor with a NEMA 17 frame size.

  • Frame Size - NEMA: NEMA 17
  • Connection: Unipolar, Bipolar
  • Minimum Holding Torque: 30.5 oz-in, 43.2 oz-in
  • Step Angle: 1.8 deg
  • Pin or Wire Count: 6
  • Current Rating: 2 A
  • Rotor Inertia: 4.96 oz-in-sq
  • Cable Length: 12 in (30.48 cm)
  • Wire Gauge: 22 AWG

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.