Capacitive Standard LCD Board - 7.0in (HDMI)

Introducing Newhaven Display's 7.0" HDMI TFT module complete with a capacitive touch panel. This display is part of the new HDMI TFT Display line that supports any controller capable of HDMI output. These displays can easily be connected and communicated with using any standard HDMI cable. You'll also find an on-board DC power port, as well reliable Texas Instruments ICs. This module features a Newhaven Display 7.0" standard TFT.

This 7.0" HDMI TFT Module brings together HDMI compatibility with capacitive touch support. The NHD-7.0-HDMI-N-RTXL-CTU promises a quality image with touch and reliable performance at a cost effective price.

  • HDMI interface
  • Capacitive Touch Panel with USB Interface
  • 800 x 480 pixels
  • USB-HID touch panel driver support
  • Compatible with PC Windows/Linux
  • Compatible with SBCs such as RaspberryPi and BeagleBone
  • On-board LED Driver with PWM
  • White LED Backlight (230 cd/m2)
  • Transmissive
  • 12:00 Optimal View
  • Wide Temperature (-20C to +70C)
  • RoHS Compliant

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.