moRFeus Frequency Converter and Signal Generator

MoRFeus is a 30 MHz–6 GHz field-configurable Fractional-N wideband frequency converter and signal generator. Its LCD display and button interface enable dynamic field-level configuration - from switching between signal generator and other modes, to setting the local oscillator frequency and more. It was designed for wideband frequency up- and down-conversion - with an LO frequency range of 85 MHz–5.4 GHz and input/output frequency range of 30 MHz–6 GHz

MoRFeus is small, lightweight, and functional. It was designed for low spurious emissions and is packaged in a precision-milled aluminum enclosure.

  • RF input frequency: 30 MHz–6 GHz
  • RF output frequency: 30 MHz–6 GHz
  • LO frequency: 85 MHz–5400 MHz
  • Fractional-N synthesizer
  • LO step size: 1.5–3 Hz*
  • USB programmable (Windows or Linux)
  • Generator/mixer function toggle
  • Small, portable form factor
  • Adjustable mixer bias current
  • LCD display With backlight
  • Button control interface

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.