Arduino MKR FOX 1200

The Arduino® MKR FOX 1200 has been designed to offer a practical and cost effective solution for makers seeking to add SigFox connectivity to their projects with minimal previous experience in networking. It is based on the Atmel SAMD21 and a ATA8520 SigFox module.

The design includes the ability to power the board using two 1.5V AA or AAA batteries or external 5V. Switching from one source to the other is done automatically. A good 32 bit computational power similar to the Zero board, the usual rich set of I/O interfaces, low power SigFox communication and the ease of use of the Arduino Software (IDE) for code development and programming. All these features make this board the preferred choice for the emerging IoT battery-powered projects in a compact form factor. The USB port can be used to supply power (5V) to the board. The Arduino MKR FOX 1200 is able to run with or without the batteries connected and has limited power consumption.

Warning: Unlike most Arduino & Genuino boards, the MKRFOX1200 runs at 3.3V. The maximum voltage that the I/O pins can tolerate is 3.3V. Applying voltages higher than 3.3V to any I/O pin could damage the board. While output to 5V digital devices is possible, bidirectional communication with 5V devices needs proper level shifting.

Check your area coverage on the SigFox website

  • Microcontroller: SAMD21 Cortex-M0+ 32-bit low-power ARM MCU
  • Board Power Supply (USB/VIN): 5V
  • Circuit Operating Voltage: 3.3V
  • Digital I/O Pins: 8
  • PWM Pins: 12
  • Flash Memory: 256 KB
  • SRAM: 32 KB
  • Full-speed USB device and embedded host

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

2 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Radio configuration

This product is RC1, only work in Europe, Oman, Iran, South Africa, Tunisia, United Arab Emirates, Botswana, Swaziland...

I don't saw this information in the product description and can't test. :(