Intel Neural Compute Stick 2

The Neural Compute Stick 2 (NCS2) is a USB stick which offers you access to neural network functionality, without the need for large, expensive hardware. It enables you to incorporate computer vision and artificial intelligence (AI) to your IoT and edge devices. Neural network is a way in which we are able to teach machines to learn like humans. The Intel NCS2 is based on the Intel Movidus™ Myriad™ VPU which has a dedicated hardware accelerator for DNN interference. The NCS2 is supported by the OpenVINO™ Toolkit. This is the perfect tool for developers, data scientists, industrial engineers, AI engineers and academics.

  • Processor: Intel® Movidius™ Myriad™ X Vision Processing Unit (VPU)
  • Supported frameworks: TensorFlow* and Caffe*
  • Connectivity: USB 3.0 Type-A
  • Dimensions: 2.85 in. x 1.06 in. x 0.55 in. (72.5 mm x 27 mm x 14 mm)
  • Operating temperature: 0° C to 40° C
  • Compatible operating systems: Ubuntu* 16.04.3 LTS (64 bit), CentOS* 7.4 (64 bit), and Windows® 10 (64 bit)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.