×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Strato Pi UPS Server

Strato Pi UPS enhances the Raspberry Pi Model B version 2 and 3 computers with several hardware features to make it suitable for use in professional applications where reliability and service continuity are key requirements.

  • 9-28Vdc power supply, with surge and reverse polarity protection, and 1.1A resettable fuse
  • up to 3.1A max current to the 5V Raspberry Pi power supply input pins (at 24Vdc)
  • real time clock with replaceable CR1025 Lithium / Manganese Dioxide back-up battery
  • standard RS-232 and RS-485 interfaces to the Raspberry Pi serial line, with optoisolator and electrostatic discharge protection.
  • on-board buzzer, connected to a GPIO pin of the Raspberry Pi board, for acoustic feedback
  • hardware watchdog implemented in the Strato Pi board, fully independent from the Raspberry Pi, controlled via the GPIO pins of the Raspberry Pi board
  • on-board LEDs for power supply and serial line activity
  • power supply and serial connections on a screw terminal block
  • integrated uninterruptible power supply, with external lead-acid 12V battery
  • 1.1A resettable fuse on battery input
  • auxiliary power supply output voltage, to power external devices through Strato Pi UPS
  • simple UPS status and control via the GPIO pins of the Raspberry Pi board
  • on-board LED for battery operations status
  • pre-assembled and tested Raspberry Pi 3 Model B or B+ with Strato Pi board in a standard 4 modules DIN rail case
  • side access to HDMI and 3.5mm jack for audio and composite video
  • access to all USB ports and Ethernet port (opposite to the power and serial terminal block)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.