SparkFun 9DoF Razor IMU M0 (Distro Black Friday)

Notice: This is a specific SKU for pre-order in preparation for Black Friday Distribution. For normal orders please see SEN-14001

The SparkFun 9DoF Razor IMU M0 combines a SAMD21 microprocessor with an MPU-9250 9DoF (9 Degrees of Freedom) sensor to create a tiny, reprogrammable, multipurpose IMU (Inertial Measurement Unit). It can be programmed to monitor and log motion, transmit Euler angles over a serial port or even act as a step-counting pedometer.

The 9DoF Razor’s MPU-9250 features three 3-axis sensors---an accelerometer, gyroscope and magnetometer---that give it the ability to sense linear acceleration, angular rotation velocity and magnetic field vectors. The onboard microprocessor, Atmel’s SAMD21, is an Arduino-compatible, 32-bit ARM Cortex-M0+ microcontroller also featured on the Arduino Zero and SAMD21 Mini Breakout boards.

In addition to a pair of ICs, the 9DoF Razor IMU includes a µSD card socket, LiPo battery charger, power-control switch, and a host of I/O breakouts for project expansion. It comes preprogrammed with example firmware and an Arduino-compatible bootloader, so you can customize the firmware and flash new code over a USB connection.

  • Integrated MPU-9250 IMU and SAMD21 microprocessor
  • LiPo battery charger
  • µSD card socket
  • Preprogrammed example firmware that streams and/or logs:
    • Accelerometer, gyroscope and magnetometer data...
    • ...and/or quaternions, and Euler angles
  • Arduino-programmable via USB
  • New MPU-9250 Arduino library with support for the chip's digital motion processing capabilities
  • Extra SAMD21 pins broken out
  • System on/off switch

SparkFun 9DoF Razor IMU M0 (Distro Black Friday) Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.