Mood Light - Pi Zero W Project Kit

A beautifully modern Mood Light that'll look great on your bedside table, bookcase, or desk, and it's internet-connected!

Pimoroni's Mood Light Kit has everything* you'll need to build a sleek looking light that evokes a real pendant light, and uses their Unicorn pHAT board with 32 programmable RGB Neopixel LEDs. Set it to a single color, have it fade through all the colors of the rainbow, or harness the built-in wireless LAN on the Pi Zero W. It'll take around 30 minutes to assemble everything** (check out our assembly guide for details).

Mood Light uses the popular Unicorn pHAT board, with 32 programmable RGB Neopixel LEDs, giving you a veritable rainbow full of color possibilities. The stand cleverly mounts the Pi Zero W and Unicorn pHAT at just the right angle to cast the light through the pendant light cutout and diffuse it beautifully.

The built-in wireless LAN on the Pi Zero W opens up a wealth of opportunities: connect it to your Twitter feed and track the mood of your recent tweets, or fade through the sunset and sunrise colors once you've pulled the daily sunset/sunrise times from your favorite weather server.

*Just add your own micro-SD card

**Note that this is a soldering project, although you could use one of no-solder hammer headers!

Unicorn pHAT Python library

  • Pi Zero W
  • Unicorn pHAT with 32 programmable RGB Neopixel LEDs
  • Male and female 2x20 pin headers
  • White and yellow pendant light stand and diffuser
  • 50cm USB A to micro‐B cable
  • USB A (female) to micro B (male) adaptor
  • Mini to full‐size HDMI adaptor
  • Sticker sheet (personalise your Mood Light!)
  • Comes in a reusable kit box
  • 8x4 matrix of programmable RGB Neopixel LEDs
  • 3‐layer white and yellow pendant light stand and diffuser
  • Pi Zero W with single core CPU and built‐in wireless LAN and Bluetooth
  • Adaptor kit
  • 50cm USB A to micro‐B cable (power your Pi from an existing charger or computer)
  • Python library https://github.com/pimoroni/unicorn‐hat
  • Female and male headers require soldering

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.