4.3" TFT LCD Display with Capacitive Touch

This is a colour active matrix LCD module incorporating amorphous silicon TFT (Thin Film Transistor). It is composed of a colour TFT-LCD panel, driver IC, FPC and a back light unit with capacitive touch. The module display area contains 480 x 272 pixels.

  • Capactivie touch panel
  • Viewing Direction: 12:00
  • Gray Scale Inversion Direction: 6:00
  • Active Area (W x H): 95.04 × 53.856 mm
  • Dot Pitch: (W x H) 0.198 x 0.198 mm
  • Driver IC: OTA5180A
  • BackLight Type: 10 LEDs
  • Display Resolution Pixels: 480 x 272
  • Interface Type: Parallel RGB 24-bit
  • Surface Luminance: 475 cd/m2 (typical)
  • Color Depth: 16.7 M
  • Pixel Arrangement: RGB Vertical Stripe
  • Surface Treatment: AG
  • Input Voltage: 3.3 V (typical)
  • Module Size: 105.50 x 67.20 x 4.75 mm
  • Operating Temperature Range: -20 C to + 70 C

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.