5.0" TFT Display with Capacitive Touch and Cover Lens Bezel

This is a colour active matrix LCD module incorporating amorphous silicon TFT (Thin Film Transistor). It is composed of a colour TFT-LCD panel, driver IC, FPC and a back light unit with capacitive touch and cover lens bezel. The module display area contains 800x 480pixels.

  • Capacitive touch panel with cover lens bezel
  • Viewing Direction: 12:00
  • Gray Scale Inversion Direction: 6:00
  • Active Area (W x H): 108.00 × 64.80 mm
  • Dot Pitch: (W x H) 0.135 x 0.135 mm
  • Driver IC: Source: ILI6122 Gate: ILI5960
  • BackLight Type: 12 LEDs
  • Display Resolution Pixels: 800 x 480
  • Interface Type: Parallel RGB 24-bit
  • Surface Luminance: 475 cd/m2 (typical)
  • Color Depth: 16.7 M
  • Pixel Arrangement: RGB Vertical Stripe
  • Surface Treatment: AG
  • Input Voltage: 3.3 V (typical)
  • Module Size: 140.70 x 93.83 x 4.54 (Including CLB)
  • Operating Temperature Range: -20 C to + 70 C

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Sean4 / about a year ago / 1

    How would you drive this display? Is there a hookup guide or tutorial on how to do so for Raspberry Pi?

    Thanks, Sean

Customer Reviews

No reviews yet.