LoRa Transceiver Module - 915MHz

Microchip Technology RN2903 Long Range (LoRa) Technology Transceiver Module has an on-board LoRaWAN™ protocol stack that complies with the LoRaWAN Class A protocol specifications. The module provides an easy-to-use, low-power solution for long-range wireless data transmission. The RN2903 has an advanced ASCII command interface and integrates RF, a baseband controller and command Application Programming Interface (API) processor.

  • On-board LoRaWAN Protocol Stack
  • ASCII Command Interface Over UART
  • Compact Form Factor: 17.8x26.7x3.34mm
  • Castellated SMT Pads for Easy and Reliable PCB Mounting
  • Environmentally Friendly, RoHS Compliant
  • Device Firmware Upgrade (DFU) over UART

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.