Sensirion STC31 Thermal Conductivity Sensor for CO2

Sensirion STC31 Thermal Conductivity Sensor offers 16-bit resolution, 2.7V to 5.5V supply voltage range, and up to 5mA supply current rating. This is a chip-sized gas concentration sensor for high range, accurate C02 measurements designed for high-volume production. When reliability is key, the STC31 is the ideal choice due to it being based on a revolutionized thermal conductivity measurement principle, resulting in superior repeatability and long-term stability. STC31 sensor features a digital I2C interface, making it easier to connect directly to a microprocessor. Sensirion STC31 Thermal Conductivity Sensor is ideal for battery operated applications and delivers top-performance at an minimal power budget.

  • 2.7V to 5.5V supply voltage range
  • 5mA maximum supply current
  • 15µWpower consumption @ 1 measurement per minute
  • 16 bit resolution
  • -20°C to +85°C measurement range

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.