×

With the recent surge in Omicron cases, shipping may be slower than stated times. We are working to build, ship and respond to everything as quickly as possible. Please see all COVID-19 updates here. Thank you for your continued support.

Global Specialties DC Motor Speed Control Kit

Global Specialties DC Motor Speed Control Kits offer 12Vvoltage rating, a 1.5A maximum current load, and a 264Hz frequency. These kits utilize Pulse Width Modulation (PWM) to move the speed of a DC motor from zero to the maximum revolutions per motor specifications. The use of the PWM removes the need for gearboxes and can drive motors at low speeds with minimum torque loss. The GSK-804 kit is DIY. Global Specialties DC Motor Speed Control Kits feature heatsinks and MOSFETs, ensuring reliable performance in continuous use applications.

  • GSK-804
    • Needs to be assembled
    • 12VDC power source
    • 12VDC, 1.5A max. load voltage
    • 1.76" x 1.32" PCB dimensions

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.