×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe Hall Current 9 click

Hall Current 9 Click is a compact add-on board that provides a fast and precise solution for AC / DC current sensing. This board features the CQ3300, a high-speed response coreless current sensor using a Hall sensor that outputs the analog voltage proportional to the AC/DC from AKM Semiconductor. It employs a high sensitive InAs (Indium Arsenide) Hall element with the ability to detect both DC and AC with high accuracy and high speed. It has an ultra-fast high response of 0.5μsec, high galvanic isolation, and it is designed for the currents to range from -6.4A to +6.4A. This Click board™ is suitable for overcurrent applications and shows good performance in small-sized inverter applications.

  • On-board modules
    • AKM Semiconductor CQ3300 high-speed response coreless current sensor using a Hall sensor that outputs the analog voltage proportional to the AC/DC
    • Microchip MCP3221 successive approximation A/D converter with a 12-bit resolution
  • Low power consumption
  • High precision
  • Highly sensitive quantum well structure InAs Hall element
  • Characterized by the ability to detect DC and AC with high accuracy and high speed
  • Analog, I2C interface
  • mikroBUS compatibility
  • M (42.9mm x 25.4mm) click board size
  • 5V input voltage

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.