Snickerdoodle One

krtkl Snickerdoodle One System-on-Module (SoM) is a business-card-sized, Zynq-based computer module with Wi-Fi®, 512MB RAM, 16MB flash, 155 I/O, and an SD card cage. Built on a Xilinx® Zynq™-7010 system-on-chip (SoC) and a Texas Instruments WiLink™ 8 wireless module, Snickerdoodle is designed to make high-performance, power-efficient computing and artificial intelligence (AI) at the network edge practical, affordable, and scalable.

The 2.0" x 3.5" (50.8mm x 88.9mm) board offers a Zynq SoC with two 667MHz Arm® Cortex®-A9 cores and a 430K gate Xilinx Artix®-7 field-programmable gate array (FPGA), 802.11a/b/g/n Wi-Fi, 512MByte of LPDDR2 RAM, 100 reconfigurable FPGA inputs/outputs (I/O), and 55 additional I/O pins. Out of the box, Snickerdoodle supports Ubuntu Linux, Python, PYNQ, C/C++, and bare metal.

  • Chipset: Xilinx Zynq-7010
  • CPU: 32-bit Dual-Core ARM Cortex-A9 with 640kB Cache and 2x 128-bit NEON Coprocessors
  • Performance: 3335 DMIPS/2.6 GFLOPS at 667MHz
  • Flash: 16MB XIP NOR + up to 200GB SDIO NAND via Captive MicroSD Card Cage
  • DRAM/bandwidth: 512MB/25.6Gbps
  • SRAM/bandwidth: 256kB/28.4Gbps
  • FPGA: 430K gates/17600 LUT-6
  • 32-bit performance: 143,150 MIPS at 350MHz
  • Distributed RAM: 270kB/3354Gbps
  • DSP performance: 74 GMACs/31.8 GFLOPS at 461MHz
  • Total user GPIO: 155
  • FPGA I/O performance: 16x ADC/100x GPIO/46.2Gbps
  • Fixed GPIO: 33x GPIO, 4x I2S Audio, 14x I2C, 1x ADC, 2x DAC
  • Wi-Fi: 150Mbps SISO 2.4GHz 802.11n
  • Antenna: Dual-band antenna, Switched U.FL ports
  • Serial interfaces: 2x Gigabit Ethernet, 2x CAN, 2x I2C, SPI, UART, USB 2.0 High-Speed, MicroUSB Console/JTAG
  • Analog interfaces: 2x 1MSPS 12-bit ADCs w/16 Channel Multiplexer, 2x 1MSPS 12-bit DACs
  • Other peripherals: 5x LEDs, 2x Pushbuttons, Secure Cryptographic Key/Certificate Storage
  • Software support: Ubuntu Linux, Python, C/C++, Java, ROS, FreeRTOS
  • Power: 5V via microUSB or 3.7V to 17V via power pins
  • Dimensions: 2.0" x 3.5" (50.8mm x 88.9mm)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.