XBee3 Cellular LTE-M/NB-IoT w/ AT&T SIM

DIGI XBee® 3 Cellular LTE Cat 1 Modules accelerate time to market, OEMs, and quickly enable wireless connectivity and easy-to-add functionality. The modules build on industry-leading technology. These pre-certified Digi XBee 3 modules offer the flexibility to switch between multiple frequencies and wireless protocols as needed. They are ideal for moderate bandwidth (typically < 25 MB per month) and low-cost IoT applications. Digi XBee 3 Cellular LTE Cat 1 modules are cost-competitive with modules based on older standards.

  • Data Rate: 375 kb/s, 27.2 kb/s, 62.5 kb/s
  • Interface Type: I2C, SPI, UART, USB
  • Operating Supply Voltage: 3.3 VDC to 4.3 VDC
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Dimensions: 24.38 mm x 32.94 mm
  • Flash: 512 kB
  • RAM: 64 kB
  • Protocol - Cellular, NBIoT, LTE: LTE
  • Integrated MicroPython programmability enables custom scripting directly on the modem
  • Transparent and API modes simplify software design
  • MQTT support for Microsoft Azure and Amazon AWS
  • FCC certified and carrier end-device certified for Verizon, AT&T, Telus, and Bell
  • Smallest end-device certified cellular modem
  • Direct USB provides an easy PPP integration option
  • OTA firmware updates
  • Enhanced with Digi TrustFence® security framework
  • Manage/configure with Digi XCTU® and Digi Remote Manager®
  • BLUETOOTH® Low Energy for beaconing, connecting to Bluetooth sensors, and local configuration using the Digi XBee Mobile app

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.