Creative Commons images are CC BY-NC-SA 3.0

Retired RETIRED

This product has been retired from our catalog and is no longer for sale.

This page is made available for those looking for datasheets and the simply curious. Please refer to the description to see if a replacement part is available.

Replacement: None. There is no direct replacement for this board. This page is for reference only.

Description: Prototyping board for the TMS470A256 processor.

  • TMS470A256 16/32-Bit ARM7TDMI microcontroller 256KB Flash, 12KB SRAM, CAN, 2x SPI, 2x UART, C2SIb, HET, 10bit MibADC 1.55uS, WDT, up to 48 MHz operation
  • Standard JTAG connector with ARM 2x10 pin layout for programming/debugging with ARM-JTAG
  • CAN connector and driver
  • RS232 interface and drivers
  • SD/MMC card connector
  • LCD 16x2 with backlight
  • Three buttons
  • Trimpot connected to ADC
  • Thermistor connected to ADC
  • Buzzer
  • UEXT - 10 pin extension connector for Olimex addon peripherals like MP3, RF2.4Ghz, RFID etc. modules
  • On board voltage regulator and reset monitor
  • Single power supply: 6V AC or DC required
  • Power supply LED
  • Power supply filtering capacitor
  • RESET button
  • 12 MHz socketed crystal on socket
  • ANALOG extension port connector
  • DIGITAL extension port connector for all uC ports
  • PCB: FR-4, 1.5 mm (0,062"), soldermask, silkscreen component print

Dimensions: 145 x 99 mm (5.7 x 3.9 ")

Documents:

Software:

Comments 0 comments


Related Products