Retired Product

This product has been retired from our catalog and is no longer for sale. This page is made available for those looking for datasheets and the simply curious.

Creative Commons images are CC BY 2.0

Description: Replacement: None. We do not have a replacement for this part. This page is for reference only.

Slick and slim header board for the STR711 ARM processor.

  • MCU: STR711FR2T6 16/32 bit ARM7TDMI? with 256K Bytes Program Flash, 64K Bytes RAM, USB 2.0, RTC, 12 bit ADC, 4x UARTs, 2x I2C,2x SPI, 5x 32bit TIMERS, 2x PWM, 2x CCR, WDT, up to 50MHz operation
  • Standard JTAG connector with ARM 2x10 pin layout for programming/debugging with ARM-JTAG
  • Perfect solution for developing USB peripherals
  • USB connector
  • RESET circuit/button
  • Status LED
  • Power supply LED
  • On board voltage regulator 3.3V with up to 800mA current
  • Single power supply: takes power from USB port or extension connector pin
  • 4 MHz crystal oscillator
  • 32.768 kHz crystal and RTC backup battery pin
  • Extension headers for all uC ports
  • PCB: FR-4, 1.5 mm (0,062"), soldermask, silkscreen component print
  • Distance between the extension connectors: 25.4 mm (1")

Dimensions: 50x34mm (2x1.3")

Documents:

Recommended Products

Customer Comments

Customer Reviews

No reviews yet.