Retired Product

This product has been retired from our catalog and is no longer for sale. This page is made available for those looking for datasheets and the simply curious.

Creative Commons images are CC BY-NC-SA 3.0

Description: This is a digitally controlled high side switch. What’s that mean? It means you use this baby to turn on or off power to a module or to an entire system. High current rating, and extremely low on resistance means that this one IC will let you easily control power to even the beefiest of circuits.

Features:

  • Extremely Low RDS(ON) Switch: 0.07 ohms
  • No Parasitic Body Diode
  • Built-In Short-Circuit Protection: 2A
  • Built-In Thermal Overload Protection
  • Operates from 2.7V to 5.5V
  • Inrush Current Limited
  • Ultralow Standby Current: 0.01?A
  • Built-In Charge Pump
  • Controlled Rise and Fall Times: tR = 1ms

Documents: Datasheet

Recommended Products

Customer Comments

Customer Reviews

No reviews yet.