Retired Product

This product has been retired from our catalog and is no longer for sale. This page is made available for those looking for datasheets and the simply curious.

Creative Commons images are CC BY-NC-SA 3.0

Description: This is a ready to go module that utilizes the DOSonCHIP FAT16/32 IC with accompanying SD socket. Excellent evaluation board for the DOSonCHIP silicon or for simple datalogging and file storage! Uses a simple UART or SPI interface. Datalogging is now as easy as sending ‘md CHAT’ to make a directory! Low 5mA current consumption.

If hardware flow control is not needed, tie CTS to ground.

SD card sold separately below.

Features:

  • 12 x 0.1" pin centers
  • Integrated real-time clock (time & date)
    • High quality 32.768KHz watch crystal
  • Low power consumption
    • 2.7V to 3.3V operation
    • 5V tolerant I/O

    • Active current 5mA @ 3.3V (typical)

    • Shutdown current < 0.1?A
  • Host Interface
    • UART with autobaud detection
    • SPI bus
  • File System
    • FAT32 & FAT16 compatible
    • 4 simultaneous files open
    • Terse command set for data traffic reduction

Dimension: 1.5x2" (without card)
Documents:

Recommended Products

Customer Comments

Customer Reviews

No reviews yet.