Evaluation Board for MSP430FG4619

Replacement: None. There is no direct replacement for this board. This page is for reference only.

This is a feature rich evaluation board for the MSP430FG4619 microcontroller.


MSP430FG4619 with 120K Bytes Program Flash, 256 Bytes data Flash, 4K Bytes RAM * NOKIA 6610 LCD 128x128 pixels 12 bit color LCD with backlight * Joystick with 4 directions and push button function * Two buttons * SD/MMC card connector * MMA7620 3 axis accelerometer * IrDA transceiver * UEXT connector which allow other Olimex's modules to be connected like: MOD-MP3, MOD-NRF24L01, etc. * JTAG connector * 32.768 kHz oscillator crystal * 8MHz crystal oscillator * Power supply voltage regulators and filtering capacitor * Extension headers for all uC pins * PCB: FR-4, 1.5 mm (0,062"), soldermask, white silkscreen component print

** Documents****:**

Hardware:

Software****:

  • Demo code for ball moved by the accelerometer with pan and tilt of the board
  • Labirinth game demo code
  • MCU:
  • 81x62 mm (3.19x2.44")

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.