Creative Commons images are CC BY-NC-SA 3.0

Retired RETIRED

This product has been retired from our catalog and is no longer for sale.

This page is made available for those looking for datasheets and the simply curious. Please refer to the description to see if a replacement part is available.

Replacement: None. We are no longer carrying this board, but check out the rest of our ARM dev boards! This page is for reference only.

Description: Large development board for the powerful STR730 ARM7TDMI device.

Features:

  • MCU: STR730
  • Standard JTAG connector with ARM 2x10 pin layout for programming/debugging with ARM-JTAG
  • 3 CAN drivers and connectors
  • 2 RS232 interface and drivers
  • 4 optoisolated inputs
  • 2 Relays 10A/250VAC
  • 4 Buttons
  • Trimmer potentiometer
  • LCD display 16x2 with backlight
  • 2 UEXT ports - 10 pin extension connector for Olimex add-on peripherals like MP3, RF2.4Ghz, RFID etc. modules
  • Motor PWM extension connector
  • Analog extension connector
  • On board voltage regulator 5V with up to 800mA current
  • Single power supply: 12VDC required
  • Power supply LED
  • Power supply filtering capacitor
  • Reset circuit
  • Reset button
  • 4 MHz crystal
  • PCB: FR-4, 1.5 mm (0,062"), soldermask, silkscreen component print

Dimensions: 170 x 115 mm (6.7 x 4.5")

Documents:

Comments 0 comments


Related Products