Retired Product

This product has been retired from our catalog and is no longer for sale. This page is made available for those looking for datasheets and the simply curious.

Creative Commons images are CC BY 2.0

Description: Replacement: DEV-09267. The new version uses the ADXL335 instead. This page is for reference only.

This is a three axis accelerometer for the LilyPad system. Based on the ADXL330 accelerometer from Analog Devices, the LilyPad Accelerometer can detect joint movement as well as inclination and vibration.

The ADXL330 outputs a 0V to 3V analog signal on each of the X, Y, and Z axis. You will need to relate this analog voltage to a gravity amount and use trigonometry to calculate a true ‘angle’. If you are not looking for tilt, it is very easy to use this sensor for basic motion sensing.

LilyPad is a wearable e-textile technology developed by Leah Buechley and cooperatively designed by Leah and SparkFun. Each LilyPad was creatively designed to have large connecting pads to allow them to be sewn into clothing. Various input, output, power, and sensor boards are available. They’re even washable!

Note: A portion of this sale is given back to Dr. Leah Buechley for continued development and education of e-textiles.

Dimensions:

  • 20mm outer diameter
  • Thin 0.8mm PCB

Documents:

Recommended Products

Customer Comments

Customer Reviews

No reviews yet.