Development Board Atmel SAM9-L9261

Replacement: None. There is no direct replacement for this product. This page is for reference only.

SAM9-L9261 is development platform with an ARM9 microcontroller, TFT LCD 3.5" 320x240 pixels with touchscreen, 64MB SDRAM, and 512MB NAND Flash. The board has an Ethernet 100Mbit controller, USB host, USB device, RS232 and 40 pin extension port with all unused SAM9261 ports available for add-on boards. SAM9-L9261 has a vast amount of Flash and RAM and runs Linux, WindowsCE and other RTOS natively. RTC clock is backed up with a 3V Li battery.

  • AT91SAM9261 16/32 bit ARM9™ 180MHz operation
  • Standard JTAG connector with ARM 2x10 pin layout
  • TFT LCD 3.5" 320x240 pixels with touch screen supported by Windows CE 6.0
  • 64MB SDRAM
  • 512MB NAND Flash (seen in Linux as silicon drive)
  • Ethernet 100Mbit connector
  • USB host and USB device connectors
  • RS232 interface and drivers
  • SD/MMC card connector
  • One user button and one reset button
  • One power and two status LEDs
  • On board voltage regulator 3.3V with up to 800mA current
  • Single power supply: 5V DC required
  • Power supply filtering capacitor
  • 18.432MHz crystal
  • Extension headers
  • PCB: FR-4, 1.5 mm (0,062"), soldermask, silkscreen component print
  • 100 x 80 mm (3.94 x 3.15")

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Kevin Vermeer / about 14 years ago / 1

    Even on sale, it's too expensive for this poor college student. Someday, I'll get myself a single board computer!

Customer Reviews

No reviews yet.