DIP Sockets Solder Tail - 24-Pin 0.6"

Dip sockets for all your prototyping needs. If you've ever had to de-solder a dip part from a circuit board, you know how valuable these are! Number of pins include: 8, 14, 16, 18, 24, 28, and 40.

This is a 600mil wide 24-pin socket.

DIP Sockets Solder Tail - 24-Pin 0.6" Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

2 Soldering

Skill Level: Rookie - The number of pins increases, and you will have to determine polarity of components and some of the components might be a bit trickier or close together. You might need solder wick or flux.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • automaton / about 11 years ago / 2

    Is this the correct size to fit the Arduino Pro Mini?

    • Kamiquasi / about 11 years ago / 1

      Yes, but keep in mind that off-grid pins A4, A5, A6 and A7 and the FTDI pins wouldn't be accessible. I'm also not 100% sure that the struts clear all the components - like the reset button.
      I'd say stick to the single row break-away headers and cut to size :)

  • xxyeiroxx / about 11 years ago / 1

    why you can't carry the .300" ones? i need to use them with some MAX7219CNG, and the wirewrap ones don't work for my needs

  • BigHomie / about 12 years ago / 1

    Found them thnx, 10s 14s, etc.

  • BigHomie / about 12 years ago / 1

    Duplicate post.

  • BigHomie / about 12 years ago / 1

    Hey are these in your Eagle library?

    • MikeGrusin / about 12 years ago / 1

      No, but they're in the standard libraries that come with Eagle: ic-packages/DIL24-6.

Customer Reviews

No reviews yet.