×

It is that time again! SparkFun Electronics will be closed Friday, January 13th for our annual inventory day. Please keep in mind that any orders placed after 2PM (Mountain Time) on Thursday, January 12th will not ship or be prepared for local pickup until we open for normal operations on Monday, January 16th. In addition, tours will resume on Friday, January 20th. Thank you for your patience!

Retired Product

This product has been retired from our catalog and is no longer for sale. This page is made available for those looking for datasheets and the simply curious.

Creative Commons images are CC BY-NC-SA 3.0

Description: Replacement: None. We’re not carrying this device anymore but check out the rest of our gyro category! This page is for reference only.

This is a low-power dual axis (pitch and yaw) gyro with a 1500°/s maximum range. Options include integrated low pass filters and embedded power down and self-test features. Both x and z outputs are analog, and a 4x amplified output signal is also available for both axes. Comes in an LGA-16 package.

Features:

  • 2.7 to 3.6VDC supply
  • Dual axis pitch and yaw sensing
  • 1500°/s output
  • Low power consumption
  • Wide operating temperature range (-40°C to +85°C)
  • High stability overtemperature
  • Embedded power-down feature
  • Analog angular-rate outputs
  • 4x amplified analog outputs
  • Integrated low pass filters
  • Embedded self test
  • High shock survivability

Documents:

Recommended Products

Customer Comments

  • hello all..
    Iam using LPY5150AL Breakout gyro. I have connected to a PIC16F877A microcontroller.The problem is that iam getting outputs of gyro around 1100 -1300 deg/sec when i rotate the axes.I donot know whether these values are correct are not??can anyone help me out..!
    The formula used is:
    X_deg=((V_out-V_reference)*5000/1024)/(sensitivity)
    where v_ref=1.23 as suggested in datasheet.
    THANKS ALOT..!

Customer Reviews

No reviews yet.